Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

IO Libraries Suite Interface Support Matrix - Technical Overview

For the matrix of unsupported/obsolete I/O hardware interfaces, visit IO Libraries Suite Unsupported Interface Support Matrix
 

Currently Supported Operating Systems
Interface
Product
Interface
Type
Product
Status
Support
Status
Windows 105
32-bit/64-bit

Windows 8/8.11
32-bit/64-bit

Windows Server 20122
64-bit only
Windows 7 SP13
32-bit/64-bit
Windows Server 2008 R2 SP14
64-bit only
PXI/PXIe/AXIe PXI/PXIe/AXIe Orderable Supported Latest Latest Latest Latest Latest
LAN

VXI-11/SICL-LAN,
SOCKETS,
HiSLIP

Orderable Supported Latest Latest Latest Latest Latest
USB USBTMC/488 Orderable Supported Latest Latest Latest Latest Latest
RS-232 RS-232 Orderable Supported Latest Latest Latest Latest Latest
82357B USB/GPIB Orderable Supported Latest Latest Latest Latest Latest
82351A PCIe x1/GPIB Discontinued Supported until September 1, 2020 Latest Latest Latest Latest Latest
82351B PCIe x1/GPIB Orderable Supported Latest Latest Latest Latest Latest
82350B PCI/GPIB Discontinued Supported until September 1, 2020 Latest Latest Latest Latest Latest
82350C PCI/GPIB Orderable Supported Latest Latest Latest Latest Latest
E5810B LAN/GPIB
LAN/USB
LAN/RS-232
Orderable Supported Latest Latest Latest Latest Latest
E5810A LAN/GPIB
LAN/RS-232
Discontinued Supported until
March 1, 2019
Latest Latest Latest Latest Latest
E8491B Firewire/VXI Orderable Supported Latest None None Latest Latest
E1406A GPIB/VXI Orderable Supported None None None 16.3 Update 2 16.3 Update 2
 

1 Windows 8/8.1 editions - 8, 8 Pro, 8 Enterprise
2 Windows Server 2012 editions - Standard
3 Windows 7 editions - Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise
Windows Server 2008 R2 editions - Standard, Enterprise
Windows 10 editions - Home, Pro, Enterprise, Education

Obsolete Operating Systems
Interface Product Interface Type

Vista SP1/SP2
32-bit/64-bit

XP SP3
32-bit only
(Pro and Home)
XP SP2
32-bit only
(Pro and Home)
2000 NT 4.0 NT 3.51 Me 98SE 98 95
LAN VXI-11/SICL-LAN,
SOCKETS
17.1 17.1 15.5 15.1 M.01.01 G.02.02
SICL only
14.0 14.0 K.01.00 K.01.00
USB USBTMC/488 17.1 17.1 15.5 15.1 None None 14.0 14.0 None None
RS-232 RS-232 17.1 17.1 15.5 15.1 M.01.01 G.02.02 14.0 14.0 K.01.00 K.01.00
  82357B USB/GPIB 17.1 17.1 15.5 15.1 None None None None None None
  82351A PCIe x1/GPIB 17.1 17.1 15.5 15.1 None None None None None None
  82350B PCI/GPIB 17.1 17.1 15.5 15.1 M.01.01 None 14.0 14.0 K.01.00 K.01.00
  E5810A LAN/GPIB
LAN/RS-232
17.1 17.1 15.5 15.1 M.01.01 None 14.0 14.0 None None
  E8491B Firewire/VXI 17.1 17.1 15.5 15.11 M.01.01 G.02.02 14.0 14.0 K.01.00 K.01.00
  E1406A GPIB/VXI 16.3 Update 2 16.3 Update 2 15.5 15.1 M.01.01 G.02.02 14.0 14.0 K.01.00 K.01.00

1 If you are using the E8491A/B with IO Libraries Suite 15.1, you should view the IO Libraries FAQ titled IO Libraries Suite: "How do I install the E8491 driver when I upgrade from a previous release to IO Libraries Suite 15.1?"

Last Updated: Jan 31, 2018