10-Tips Series: Get More From Your Switch/Measure Unit - Right From Your Computer Screen
View these video clips to improve your productivity and get to results quickly with a switch/measure unit. See topics that demonstrate how to save hours of your time with built-in conversion tables, thermocouple reference junctions, code generator, graphical web interface, downloadable scan list, and much more.
Click below to watch each short video. The video requires Windows Media Player. You may download and install the player from the Windows Media Player home page.
Related Links
- 34980A Multifunction Switch / Measure Mainframe and Modules
- 34826A BenchLink Data Logger for 34980A - CD Only
- 34832A BenchLink Data Logger Pro Software for 34980A
- L4400 Series LXI Switch and Control Instruments
- L4490A 2U RF/Microwave Switch Platform
- L4491A 4U RF/Microwave Switch Platform
- 34972A LXI Data Acquisition / Data Logger Switch Unit
- DAQ973A Data Acquisition System
- DAQ970A Data Acquisition System
- 34970A Data Acquisition / Data Logger Switch Unit
- 34830A BenchLink Data Logger Pro Software for 34970A/34972A
Documents & Downloads
Tip 1: Improve your productivity and get your results quickly
This video demonstrates the 34980A as a cost effective solution for electronic functional test and data acquisition applications. Switch to higher productivity and get to your results quickly!
Demo 2007-08-01 |
![]() |
Tip 2: Easy temperature measurement with the 34980A/34921A
This video demonstrates the ease of making temperature measurements with the 34980A and 34921A multiplexer using the built-in temperature reference junction.
Demo 2007-08-01 |
![]() |
Tip 3: Using remote instrument access for troubleshooting in geographically dispersed teams
This video shows how remote instrument access can help you tackle design and test challenges using an LXI graphical web interface - offering great versatility for geographically dispersed teams.
Demo 2007-11-21 |
![]() |
Tip 4: Reducing programming time with the interactive web page
This 3-minute video demonstrates the ease of programming using the 34980A I/O traffic reporting log via the web interface.
Demo 2008-02-20 |
![]() |
Tip 5: Speed up your tests using downloadable sequences
This 3-minute video demonstrates how the 34980A built-in sequencer improves test times and throughput.
Demo 2008-03-19 |
![]() |
Tip 6: Improve your time to results using the NEW BenchLink DataLogger Pro Software
This video shows how the New Keysight BenchLink DataLogger Pro Software is designed for advanced data logging and decision making capabilities without programming.
Demo 2008-05-01 |
![]() |
Tip 7: Achieve high-speed temperature tests of small gasoline engines
This 3-minute video tip demonstrates making high-speed thermal scans using the Keysight 34980A Switch/Measure Unit along with high-speed FET multiplexer and new BenchLink Data Logger Pro software.
Demo 2008-08-28 |
![]() |
Tip 8: Cut your RF switch development time in half by using an RF switch platform
This 3-minute video demonstrates how the new RF switch platform simplifies defining and building custom switch solutions.
Demo 2008-05-01 |
![]() |
Tip 9: Using a D/A Converter for sourcing precision Voltages and Currents
This 3-minute video tip demonstrates how the 34951A 4 Channel D/A Converter channels are stacked to provide a precision current source in functional test of an engine control module, offering the flexibility needed for sourcing precision voltages and currents.
Demo 2008-08-28 |
![]() |
Tip 10: Create high-density matrices without sacrificing your measurements
This 3-minute video demonstrates how to use the NEW 512-crosspoint high-density matrix for difficult high pin count applications.
Demo 2008-08-28 |
![]() |