Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Technologies 11807B Option 040 User's Guide (May97)

File Size: 1.52 MB.

This User's Guide documents the use of the Keysight Technologies 11807B Option 040 Software. The Software is used to test Motorola AMPS/NAMPS Cellular Base Station equipment.

Chapter 1, Product Description

Chapter 2, Equipment

This chapter describes items that you might require before you begin testing. Some items might become permanent test accessories, installed at the cell site.

Chapter 3, Setting Up

This chapter describes:

  • Making connections to the equipment in the Test System.
  • Measuring or determining calibration parameters.
  • Making, loading, deleting, copying, and securing Procedures.
  • Entering pass/fail limits, parameters, and external device configuration.
  • Setting up data collection.

Chapter 4, Running Tests

Chapter 5, TESTs - Reference

Important aspects of TEST_01 through TEST_11 are described in this chapter.

Chapter 6, Parameters - Reference

Parameters are used by the Test Software to optimize the program for your specific application.

Chapter 7, Pass/Fail Limits (Specifications)

Chapter 8, Problem Solving

A Appendix: Using the Keysight Technologies 3488A Switch/Control Unit

B Appendix: Test Set Measurement Settings

C Appendix: Cable Wiring Diagrams for Data Collection to PC and Printer

The Keysight Technologies 11807B Option 040 Test Software uses various cables when tests are run. So that you may construct new cables, the following diagrams show pin connections for appropriate PC and printer interface cables. Refer to chapter 3, "Setting Up," for the purposes of the cables.

Index

Documents & Downloads

SW11807-90153.pdf 

User Manual 2004-02-20

null PDF 1.53 MB