您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

What are the benefits of using relay-cycle-counters provided by the 3499A/B/C?

In a high-speed automated test equipment (ATE) system, unplanned downtime can be fatal to a production line. Engineers can now predict relay end-of-life based on the built-in relay cycle counters provided on the 3499A/B/C high-density switching modules. Regularly scheduled maintenance for relay end-of-life can avoid costly production line downtime.

The 3499A/B/C uses the relay cycle counters to help predict relay end-of-life and avoid costly production line down time. The modules automatically count individual switch closures and store the count in the modules non-volatile memory. The total number of cycles on any individual channel can be queried so maintenance can be scheduled to avoid erratic end-of-life failures.