您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Where can I find information on MXG error messages?

A complete list of error messages is provided on the CD-ROM supplied with the MXG. In the error message file, an explanation is generally included with each error to further clarify its meaning. The error messages are listed numerically. In cases where there are multiple listings for the same error number, the messages are in alphabetical order.

The error message are also available in the manual: MXG Signal Generators Error Messages

文件及下載

N5161A/62A and N5181A/82A/83A MXG Signal Generators Error Messages 
This error messages list provides error message descriptions for the Keysight N5161A, N5162A, N5181A, N5182A and N5183A MXG signal generators.

參考指南 2009-01-01

null PDF 201 KB