您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E7400A Series EMC Analyzer Upgrades

Please Note: The information provided on this page is for reference only. The upgrades for these products are no longer available. 

 

Many of the E7400A EMC Series options are available for retrofit. Hardware retrofit kits normally contain the assemblies to be installed as well as the installation instructions. In some cases, a license key will also be required to activate the hardware option. You can find detailed information about this in the table below....

Things to take note of:

  • Most upgrades do require some level of performance verification testing once the installation has been completed, many of which will require additional test equipment. For a complete list of the required equipment for each upgrade see: ESA / EMC Upgrade Test Equipment Requirements
  • The cost of installation must also be considered if the option is to be installed at an Keysight Technologies Service Center
  • Some hardware upgrades will also require the redemption and installation of a license key to be activated. Once a redemption certificate is received they can be redeemed at the Software License Redemption Web Site.
  • All adjustments require Service Software and specified test equipment.
E7400A Series Available Upgrade Options
Option Models Description Order As eDelivery Installation Note Upgrade Contents1 Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By Installation Time Options Slots Needed1
1AX E7402A
E7405A
RS-232 / parallel interface

E740xAU-1AX
or
E4401-60383

No Available Hardware ≥ A.12.00 No None A4H Advanced User 1.0 Hr 1 Digital
1CP E7402A
E7405A
Rackmount kit E4401-60385 No Available Hardware None No None None User 1.0 Hr 0
1D5 E7402A
E7405A
High stability frequency reference E740xAK-1D5 No Available Hardware None Yes None None Service Center Only 5.0 Hrs 0
1D6 E7402A
E7405A
Time gating E740xAU-1D6 Yes Available License key ≥ A.06.00 No None None User 0.5 Hrs 0
1DN E7402A
E7405A
3.0 GHz tracking generator E740xAU-1DN No Available Hardware None No None None Service Center Recommended 3.0 Hrs 0
A4H E7402A
E7405A
GPIB / parallel interface E740xAU-A4H
or
E4401-60382
No Available Hardware ≥ A.12.00 No None 1AX Advanced User 1.0 Hr 1 Digital
A4J E7402A
E7405A

IF and sweep ports

Included in AYX

E740xAU-A4J
or
E4401-60179
No Available Hardware None No None None Advanced User 1.0 Hr 1 Analog
AYX E7402A
E7405A
Fast zero span sweep times and IF & sweep ports E740xAU-AYX No Available Hardware None No None None Advanced User 2.0 Hrs 1 Analog or Digital
BAB E7405A 3.5 mm RF input E7405AU-BAB No Available Hardware, License key ≥ A.06.00 Yes None None Service Center Recommended 5.0 Hrs 0
UK9 E7402A
E7405A
Front panel protective cover

E4401-60193

No None Hardware None No None 1CP User 0.0 Hrs 0
UKB E7402A Low frequency extension E7402AU-UKB No Available Hardware, License key ≥ A.06.00 Yes None None Service Center Recommended 5.0 Hrs 0
UKB E7405A Low freq extension E7405AU-UKB No Available Hardware, License key ≥ A.06.00 Yes None None Service Center Recommended 7.0 Hrs 0
UE2 E7402A
E7405A
Firmware upgrade Web Download Only No Available Software None No None None User 0.5 Hrs 0

1- Option Slots 1, 2, 3, & 4 have both analog and digital bus connection, while slots 5 & 6 have only analog. To see what slots are available for a given instrument press [System]{More}{Show System}

文件及下載

如何將頻譜 / 信號分析儀升級? 
執行頻譜分析儀或信號分析儀升級的資訊。

常見問題 2014-12-18