您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Interference Signals used for Adaptivity Tests defined in ETSI EN 301 893

The sampling rate for those waveforms is 45MSa/s with bandwidth 20 MHz. They can be played
on the Keysight signal generators like X-Series SG (MXG, EXG, CXG), ESG and PSG.
The zip file on this page includes three demo waveforms as the interference signals
for adaptive test defined in ETSI EN 301 893.

Waveform file name Description
AWGN20MHz_45MSa.bin Interference Signals used for Adaptivity Tests (ETSI EN 301 893):
Additive white Gaussian noise (AWGN)
OFDM20MHz_45MSa.bin Interference Signals used for Adaptivity Tests (ETSI EN 301 893):
OFDM test signal
LTE20MHz_45MSa.bin Interference Signals used for Adaptivity Tests (ETSI EN 301 893):
LTE test signal 

Interference Signals used for Adaptivity Tests.zip