您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

New radiated emission measurement and analysis software "EPX/RE"

Eliminate noise oversight using Accelerated Time Domain Scan. High reliability measurement software comparable for skilled EMC engineers.

With the evolvement of IoT, 5G, autonomous driving and other technologies, the radio environment around us is becoming increasingly complicated. This means that the electromagnetic noise across these technologies needs to be evaluated and reduced during the product development process, making EMC measurements more important. TOYO Corporation has developed the “EPX / RE,” a radiated emission measurement software product for electronic equipment, including multimedia equipment, home appliances, medical equipment, etc. The "EPX/RE" achieves accurate measurements without noise oversight by incorporating the latest measurement technology, Accelerated Time Domain Scan, installed in the N9048B PXE.

Features

  • Two types of high reliability automatic measurement sequences using Accelerated Time Domain Scan
    - Real Time Scan measurement sequence - utilizing the gapless measurement within FFT bandwidth
    - Step measurement sequence - saving the time for each measurement
  • Pre-scan measurement using the QP detector
  • Analyze noise by eliminating the effects of impulse noise which covers a wide band
  • EPX automatically sets appropriate monitoring time according to noise characteristics
  • Time series evaluation of noise
  • Customizable report generation

Related Link

文件及下載

New radiated emission measurement and analysis software "EPX/RE" 
Eliminate noise oversight using Accelerated Time Domain Scan. High reliability measurement software comparable for skilled EMC engineers.

型錄 2019-08-01

null PDF 803 KB