您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Industry-proven low-loss dielectric material test solution 1GHz-10GHz

Easy to use highly repeatable solution with Cavity Resonator perturbation method

The cavity resonator is a highly reliable solution that has been used for a wide range of companies and research institutions for more than a quarter of a century since our company introduced in Japan first time. With the extremely high Q factor of the resonator itself (over 10,000, typical), it is possible to accurately evaluate low loss materials with tan δ of 0.01 or less. Excellent hardware performance is realized through solid basic design and manufacturing process management including highly precise machining.

Furthermore, since the measurement procedure is simple, you can efficiently measure materials with high repeatability. Basically, you just need to insert a rod-shaped sample material into the sample insertion hole at the top of the resonator, and measure. There is no need to precisely position the sample, and thus the variation of measured values by operators is extremely small. The measurement software guides you through the measurement with step-by-step explanation, which assures that you can obtain the correct measurement result from the beginning.

Features

  • Ideal for evaluation of low loss dielectric materials with tan δ 0.01 or less
  • Very simple procedure: just insert a rod sample and measure.
  • Permittivity measurement software enables efficient and reliable measurements
  • Robust hardware provides reproducible measurements over the years

Related Link

文件及下載

Industry-proven low-loss dielectric material test solution 1GHz-10GHz 
Easy to use highly repeatable solution with Cavity Resonator perturbation method

型錄 2018-10-26

null PDF 2.03 MB