您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9010B and N9020B Signal Analyzer Frequency Range Upgrade Table

 Frequency range upgrades require your signal analyzer to be sent to a Keysight Service Center. These options include hardware and license key updates. Price includes installation, calibration, and 1-year warranty.

N9010BU EXA Signal Analyzer Frequency Upgrades
Current
Maximum
Frequency
Desired Maximum Frequency                   
7 GHz 13.6 GHz 26.5 GHz 32 GHz 44 GHz  
Order as: Order as: Order as: Order as: Order as:  

3.6 GHz 

N9010BU-F01

N9010BU-F02 N9010BU-F03 N9010BU-F04 N9010BU-F05
 
7 GHz
 
  N9010BU-F06 N9010BU-F07 N9010BU-F08
 
N9010BU-F09
 
13.6 GHz
 
    N9010BU-F10 N9010BU-F11
 
N9010BU-F12
 
26.5 GHz
 
      N9010BU-F13
 
N9010BU-F14
 
 
32 GHz
 
        N9010BU-F15
Includes 44 GHz preamp
 
N9020BU MXA Signal Analyzer Frequency Upgrades
Current
Maximum
Frequency
Desired Maximum Frequency  
8.4 GHz 13.6 GHz 26.5 GHz 32 GHz 44 GHz 50 GHz
Order as: Order as: Order as: Order as: Order as: Order as:
3.6 GHz
 
N9020BU-F01 N9020BU-F02 N9020BU-F03

N9020BU-F04
Not compatible with OPT BBA

N9020BU-F05
Not compatible with OPT BBA

N9020BU-F16
Not compatible with OPT BBA
8.4 GHz
 
  N9020BU-F06 N9020BU-F07 N9020BU-F08
Not compatible with OPT BBA

N9020BU-F09

Not compatible with OPT BBA

N9020BU-F17
Not compatible with OPT BBA
13.6 GHz

 
    N9020BU-F10 N9020BU-F11
Not compatible with OPT BBA 
N9020BU-F12
Not compatible with OPT BBA 
N9020BU-F18
Not compatible with OPT BBA
26.5 GHz
 
      N9020BU-F13
Not compatible with OPT BBA

N9020BU-F14

Not compatible with OPT BBA

N9020BU-F19
Not compatible with OPT BBA
32 GHz
 
       

N9020BU-F15
Not compatible with OPT BBA

Includes 44 GHz preamp
 

N9020BU-F20
Not compatible with OPT BBA;

Includes 50 GHz preamp

44 GHz          

N9020BU-F21
Not compatible with OPT BBA

Includes 50 GHz preamp

Related Links: