您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Near-Field Noise Suppression Sheet Evaluation System Transmission Attenuation Power Ratio Measuremen

IEC standard
No.:IEC62333-1, IEC62333-2 (0.1-6GHz)

You can measure Rtp(transmission attenuation power ratio) by KEYCOM's" Near-Field Noise Suppression Sheet Evaluation System", whose method is in conformity with international standard.

This measurement kit was intended for the evaluation of electric wave absorption materials used for the prevention of oscillation and as an anti-EMI measure in cellular communication devices.In a small container such as a cell phone, the electromagnetic wave tends to be easily distorted, or the electric field and the magnetic field exist independently and disorderly.
It is essential for an ideal electric wave absorption material to carry a large electric wave absorption rate in the near field and not to disturb the impedance of the circuit even in such a harsh environment.

Related link

PNA Network Analyzers, 300 kHz to 1.1 THz

ENA Series Network Analyzers, 5 Hz to 20 GHz

Network Analyzers

文件及下載

Near-Field Noise Suppression Sheet Evaluation System Transmission Attenuation Power Ratio Measuremen 
You can measure Rtp(transmission attenuation power ratio) by KEYCOM's "Near-Field Noise Suppression Sheet Evaluation System", whose method is in conformity with international standard.

型錄 2018-04-27

null PDF 845 KB