您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

How do I setup ADS Hotkeys & Window Preferences for Layout?

The downloadable zip file (available from the Documents & Downloads table below) contains both the hotkey mappings and window preferences for work in Advanced Design System (ADS) Layout. Many of these hotkeys are considered to be industry standards and will help you increase your efficiency in layout designs. Please note that the use of these files will override any settings and hotkeys that you have already set up in your ADS environment.

To install,

  1. Unzip the folder and place the contents in C://Users/YOUR_USERNAME/hpeesof/config
  2. Reboot ADS and your settings should have been updated.

The following hotkeys are mapped with this file:

Type Action Hotkey   Type Action Hotkey
Place/Instantiate Place Instance I   Adjust Viewer Window Zoom Box Z
" " Rectangle R   " " Zoom Full F
" " Trace T   " " Fine Grid G
" " Via O   " " Coarse Grid Shift-G
Check/manipulate Move M   " " 45 Degrees 4
" " Copy C   " " 90 Degrees 9
" " Make Array A   Misc Command Line F1
Verification DRC D   " " Coordinates F2
" " LVS L   " " Measure F3
" " Area Pin Ctrl-P   " " Connectivity F4

文件及下載

ADS Layout Hotkey Mappings and Window Preferences  
The downloadable zip file contains both the hotkey mappings and window preferences for work in ADS Layout.. Note that use of these files will override any settings and hotkeys that you have already set up in your ADS environment..

Misc Downloads Page 2016-07-07

null ZIP 6 Bytes