您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9912A FieldFox Handheld RF Analyzer Trial Option Licenses and Upgrades

30-Day Free Trial Options License for FieldFox Handheld Analyzers          

  • Redeem FREE 30-day trial option license for your existing FieldFox handheld analyzer
  • Evaluate the full-featured version of FieldFox capability with no functionality restrictions
  • Trial period begins when the license is issued through the Keysight Software Licensing website and is non-renewable
  • One 30-day trial license for each option/capability per instrument
  • Certain option may require prerequisite option(s) to function, please check additional requirements for more information
  • Be sure your instrument is current with the latest firmware release to take advantage of the latest functions and capabilities

 

If you are ready to redeem a free 30-day trial license, please select the option trial and complete the short redemption form. You will be prompted for serial number for the specific instrument you will be using.

Option License Upgrades for FieldFox Handheld Analyzers             

  • Most of the N9912A FieldFox Handheld Microwave Analyzer options are available for post-sale retrofit.
  • The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade.
  • Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from FieldFox - Firmware.
  • Upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.
  • Required adjustments for all options are performed for new instruments before shipment from the factory. Upgrades installed during the first 12 months of use do not require testing or adjustment. When an option is added to an instrument after it has been in service for more than 12 months, annual calibration is recommended for some options to insure specified performance.
     
Description Option Model Number Option Trial Order option upgrade as Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By - Estimated Time
CAT/Vector Network Analysis

Vector network analyzer time domain analysis

010 N9912A
 

N9912A-010 Trial
 

N9912AU-010 Available
Software, License key A.06.04 None Required option: 303
 
None Customer - 0.5 Hrs
VNA transmission measurement 110 N9912A
 

N9912A-110 Trial
 

N9912AU-110 Available
Software, License key None None None

None

Customer - 0.5 Hrs
QuickCal 111 N9912A
 
N9912A-111 Trial
 
N9912AU-111 Available
Software, License key A.07.00 None None None Customer - 0.5 Hrs
Network analysis capability. (One port only. For second port, add Option 110)
 
303 N9912A
 
N9912A-303 Trial
 
N9912AU-303 Available
Software, License key ≥A.06.00 None None None Customer - 0.5 Hrs
Vector voltmeter 308 N9912A
 
N9912A-308 Trial
 
N9912AU-308 Available
Software, License key ≥A.03.02 None None None Customer - 0.5 Hrs
Spectrum Analyzer

Spectrum analyzer for 4 GHz
 
230 N9912A
 
N9912A-230 Trial
 
N9912AU-230 Available
Software, License key None None May only be installed on 4 GHz instrument
Annual calibration**
231 Customer - 0.5 Hrs
Spectrum analyzer for 6 GHz 231 N9912A
 
N9912A-231 Trial
 
N9912AU-231 Available
Software, License key None None May only be installed on 6 GHz instrument
Annual calibration**
230 Customer - 0.5 Hrs
Pre-amplifier 235 N9912A
 
N9912A-235 Trial
 
N9912AU-235 Available
Software, License key None None Required options: 230 or 231
Annual calibration**
 
None Customer - 0.5 Hrs
Interference analyzer 236 N9912A
 
N9912A-236 Trial
 
N9912AU-236 Available
Software, License key A.04.00
 
None Required options: 230 or 231
 
None Customer - 0.5 Hrs
Channel Scanner 312 N9912A N9912A-312 Trial N9912AU-312 Available
Software, License key ≥A.08.15 None Required options: 230 or 231 None Customer - 0.5 Hrs
Power Measurements
USB power sensor meas. versus frequency
 
208 N9912A
 
N9912A-208 Trial
 
N9912AU-208 Available
Software, License key A.07.50 None Required options: 302 None Customer - 0.5 Hrs
 USB power sensor support 302 N9912A
 
N9912A-302 Trial
 
N9912AU-302 Available
 
Software, License key None None Use with peak power sensor. List of compatible sensors available from www.keysight.com/find/usbsensorsforfieldfox None Customer - 0.5 Hrs
Built-in power meter function 311 N9912A
 
N9912A-311 Trial
 
N9912AU-311 Available
Software, License key A.06.00 None None None Customer - 0.5 Hrs
Pulse meas. with USB peak power sensor
 
330 N9912A
 
N9912A-330 Trial
 
N9912AU-330 Available
Software, License key A.07.26
 
None Use with peak power sensor. List of compatible sensors available from www.keysight.com/find/usbsensorsforfieldfox None Customer - 0.5 Hrs
System Features
Remote control capability 030 N9912A
 
N9912A-030 Trial
 
N9912AU-030 Available
Software, License key A.07.00 None Requires an iOS device None Customer - 0.5 Hrs

For more information about Keysight Fieldfox series, please visit FieldFox Handheld RF and Microwave Analyzers.