您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

DDR3 Memory Protocol Analysis and Compliance Verification

Design and debug computer motherboards and DIMMS or SO-DIMMs incorporating faster DDR3 technology

  • Quick, easy connection between DDR3 DIMM or SO-DIMM connectors & Keysight U4154B logic analyzers
  • Complete, accurate 2400MT/s state and timing analysis up to 12.5 GHz
  • All signals are probed passively, does not require U4201A cables (except FS2354)
  • Supports registered, unbuffered, and register DIMMs. Burst sizes of 4, or 8 supported
  • Monitors writes only, reads only, or writes and reads simultaneously
  • Quick and easy setup using Keysight EyeScan with 5 ps/5 mV resolution
  • Request more information and Keysight’s partner, FuturePlus Systems , will contact you to discuss your requirements in more detail.

文件及下載

Straightforward & reliable DDR3 DIMM bus analysis at 2400MT/s and DDR3 SO-DIMM analysis at 1867MT/s 
DDR3 Memory Protocol Analysis and Compliance Verification from FuturePlus and Keysight.

型錄 2015-07-16

null PDF 493 KB