您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

[Method of Implementation] PCI Express 3.0 Tx/Rx Impedance and Return Loss Test

Overview

This method of implementation (MOI) is a guide for PCIe Base Specification Revision 3.0 Tx/Rx tests using the E5071C ENA Option TDR. Please download the MOI and state (setup) file that assists in making efficient PCIe Tx/Rx tests.

Revision Number

Rev.1.00

Measurement Parameters

     Time Domain Measurements

  • Tx/Rx Impedance

     Frequency Domain Measurements

  • Tx/Rx Differential/Common-mode Return Loss
Measurement Image

文件及下載

Keysight Method of Implementation (MOI) for PCIe 3.0 Tx/Rx Impedance and Return Loss Test 
Keysight Method of Implementation (MOI) for PCIe 3.0 Tx/Rx Impedance and Return Loss Test Using Keysight E5071C ENA Network Analyzer Option TDR

應用手冊 2015-06-05

null PDF 1.43 MB
E5071C-TDR State File for PCIe 3.0 Tx/Rx Impedance and Return Loss Test (Option 44x,46x,48x,4D5,4K5) 
 

程式編寫範例 2015-06-05

null ZIP 32 KB