您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Dielectric Material Test

Perform accurate testing of the dielectric properties of powders, liquids and pliable mater

A new dielectric measurement technique from MWI Laboratories allows the characterization of powder, soil, or an aqueous solution within a well-defined RF dielectric containment fixture that eliminates the shifting of the material during measurement and reduces the requirement for direct contact between the test probe and the material under test.

 

  • Dielectric testing of powders, liquids and pliable materials
  • Containment fixture eliminates movement of material under test
  • Reduces measurement uncertainty and the requirement for direct contact between probe and material
  • Used with Keysight E4990A Impedance Analyzer
  • Aerospace, agricultural, automotive, construction, food/drug, oil/gas and mining industries
  • Accurate dielectric measurements of powders, liquids and pliable materials
  • Request more information and Keysight’s partner, MWI Laboratories, will contact you to discuss your requirements in more detail.
     

文件及下載

Dielectric Material Test 
Keysight and MWI co-branded brochure on dielectric testing of powders, liquids and pliable substances using MWI containment fixture and Keysight E4990 impedance analyzer.

解決方案簡介 2014-12-01

null PDF 995 KB