您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5193A UXG Agile Signal Generator Upgrades

Upgrade Logo

Most of the N5193A UXG Agile Signal Generator options are available for post-sale retrofit.

Hardware upgrade kits contain installation instructions and the desired assembly. Adjustments or performance verifications may be required to ensure the instrument meets the published specifications.

  • Some performance verification tests can be performed using the N7800A Calibration & Adjustment Software. All adjustments must be performed using the N7800A Calibration & Adjustment Software.
  • More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before sending the instrument and upgrade kit to a Keysight Service Center to get installed. A full calibration is the only way to guarantee specifications are being met.

The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. In most cases the instrument will need to be sent to a Keysight Service Center.

Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from the UXG Firmware Upgrade Center (this will be available soon). 

Some hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.

Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By - Estimated Time
AT2 80 dB Agile Range and 120 dB Overall Range N5193AU-AT2 No Available Hardware, License Key A.01.60 Yes None None Service Center Only - 11 Hrs
CC1 100-Pin I/O Interface (for Binary Input) N5193AU-CC1 No Not available Hardware A.01.10 None None None Customer - 0.5 Hrs
CC2 50-Pin I/O Interface (for BCD Input) N5193AU-CC2 No Not available Hardware A.01.10 None None None Customer - 0.5 Hrs
CC3 10 GB  Ethernet I/O Interface N5193AU-CC3 No Not available Hardware A.01.60 None None None Customer - 0.5 Hrs
EP1 Enhanced Phase Noise N5193AU-EP1 Yes Not available Software, License Key A.01.60 None None None Customer - 0.5 Hrs
FR1 0.001 Hz Frequency Resolution N5193AU-FR1 Yes License key installation Software, License Key A.01.10 None None None Customer - 0.5 Hrs
PM1 Pulse Modulation N5193AU-PM1 Yes License key installation Software, License Key A.01.10 None None None Customer - 0.5 Hrs
SS1 1 µs Switching Speed N5193AU-SS1 Yes License key installation Software, License Key A.01.10 None None None Customer - 0.5 Hrs
SS4 180 ns PDW update rate (normal or list mode) or 370 ns latency (fast CW mode) N5193AU-SS4 Yes License key installation Software, License Key A.01.60 None
  1. Option 520 (all serial numbers)
  2. Option 540 (serial numbers ≥US/MY/SG5646)
  1. SS1
  2. Option 540 (serial numbers less than US/MY/SG5646)
Customer - 0.5 Hrs
1S4 Upgrade from standard speed to SS4 switching speed N5193AU-1S4 No Available Hardware, License Key A.01.60 None Option 540 (serial numbers less than US/MY/SG5646) Option 540 (serial numbers ≥US/MY/SG5646) Service Center Only - 15 Hrs
2S4 Upgrade from SS1 to SS4 switching speed N5193AU-2S4 Yes Not available Software, License Key A.01.60 None
  1. SS1
  2. Option 520 (all serial numbers)
  3. Option 540 (serial numbers ≥US/MY/SG5646
Option 540 (serial numbers less than US/MY/SG5646)  Customer - 0.5 Hrs
3S4 Upgrade from SS1 to SS4 switching speed N5193AU-3S4 No Available Hardware, License Key A.01.60 None
  1. SS1
  2. Option 540 (serial numbers less than US/MY/SG5646)
Option 540 (serial numbers ≥US/MY/SG5646)  Service Center Only - 15 Hrs
4S4 Upgrade from SS2 to SS4 switching speed N5193AU-4S4 Yes Available Hardware, License Key A.01.60 None
  1. SS2
  2. Option 540 (serial numbers less than US/MY/SG5646) 
Option 540 (serial numbers ≥US/MY/SG5646) Service Center Only - 15 Hrs
SSD Additional Removable Solid State Drive N5193AU-SSD No Not available Hardware A.01.10 None None None Customer - 0.5 Hrs
UNT AM, FM, Phase Modulation, LF Output, and Narrowband Chirp N5193AU-UNT Yes License key installation Software, License Key A.01.10 None None None Customer - 0.5 Hrs
WC1 Wideband Chirp N5193AU-WC1 Yes License key installation Software, License Key A.01.10 None Option UNT, PM1 None Customer - 0.5 Hrs

文件及下載

Signal Generator (Signal Source) Upgrade Center 
Information to perform a signal generator upgrade or signal source upgrade.

常見問題 2018-06-19

Signal Generator Firmware Update Center 
Download signal generator firmware, release notes, upgrade guide and FAQs.

常見問題 2019-07-19