您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5183B MXG Microwave Analog Signal Generator Upgrades

Upgrade Logo

Most of the N5183B MXG Microwave Analog Signal Generator options are available for post-sale retrofit.

Hardware upgrade kits contain installation instructions and the desired assembly. Adjustments or performance verifications may be required to ensure the instrument meets the published specifications.

  • Most performance verification tests can be performed using the N7800A Calibration & Adjustment Software. All adjustments must be performed using the N7800A Calibration & Adjustment Software.
  • More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. A full calibration is the only way to guarantee specifications are being met.

The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade.

Upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from the MXG Firmware Upgrade Center.

Most upgrades will require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.

Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By Installation Time
006 Instrument security N5183BU-006 No Available Hardware,
License key
None None None None Advanced User 0.5 Hrs
1E1 Step Attenuator N5183BU-1E1 Yes License key installation License key None None None None User 0.5 Hrs
1EA High output power N5183BU-1EA Yes License key installation License key None None None None User 0.5 Hrs
1ER Flexible reference input (1 -50 MHz) N5183BU-1ER Yes License key installation License key None None None None User 0.5 Hrs
303 Multifunction generator N5183BU-303 Yes License key installation License key None None None None User 0.5 Hrs
320 Pulse Train Generator N5180320B Yes License key installation License key B.01.75 None Option UNW or UW2 None User 0.5 Hrs
513
520
532
540
Frequency range options  Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
SDO No internal user non-volatile memory N5183BU-SD0 Yes License key installation License key B.01.80 None None None User 0.5 Hrs
UNT AM, FM, phase modulation N5183BU-UNT Yes License key installation License key None None None None User 0.5 Hrs
UNW Narrow pulse modulation N5183BU-UNW Yes License key installation License key None None None Option UW2 User 0.5 Hrs
UW2 Narrow pulse modulation
(Limited to 31.8 GHz for export control)
N5183BU-UW2 Yes License key installation License key None None Option 540 Option UNW User 0.5 Hrs
UNY Enhanced low phase noise Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
UNZ Fast switching N5183BU-UNZ Yes License key installation License key None None None Option UZ2 User 0.5 Hrs
UZ2 Fast Switching
(> 1.15 ms & +/-0.05% of Final Frequency for export control)
N5183BU-UZ2 Yes License key installation License key None None None Option UNZ User 0.5 Hrs
N5183B Accessories
Option Description Order As eDelivery Installation
Note
Upgrade
Contents
Minimum
Firmware
Adjustments
Required
Additional
Requirements
Incompatible
With
Installed By Installation Time
1CM Rack mount flange kit 1CM010A No Available Hardware None None None 1CN006A, 1CP004A, 1CR012A User 0.5 Hrs
1CN Front handle kit 1CN006A No Available Hardware None None None 1CM010A, 1CP004A User 0.5 Hrs
1CP Rack mount flange kit with front handles 1CP004A No Available Hardware None None None 1CM010A, 1CN006A, 1CR012A User 0.5 Hrs
1CR Rack slide kit 1CR012A No Available Hardware None None None 1CM010A, 1CP004A User 0.5 Hrs

文件及下載

Signal Generator (Signal Source) Upgrade Center 
Information to perform a signal generator upgrade or signal source upgrade.

常見問題 2018-06-19

Signal Generator Firmware Update Center 
Download signal generator firmware, release notes, upgrade guide and FAQs.

常見問題 2019-07-19