您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

World Leading High-Accurate Dk/Df Measurement System for High/Low Temperature, -70C to 300C degree

Ideal solution for εr'/tanδ measurement of sheet, thin film, multi-layer thin film, liquid and gel

《ASTM, JIS Standard compliant》
KEYCOM offers variety of highly accurate measurement systems for dielectric constant and dielectric loss tangent measurement of flat plane, liquid, or gel. Temperature characteristics measurement options between-70°C and +300°C are also available.
Your Windows PC with the software con trols your E4980A Precision LCR Meter and thermostat/humidistat chamber, automating time-consuming temperature/humidity characteristics measurements.

Compliance standards
ASTM D-150, JIS C2101, JIS C2141, JIS K6911, JIS C 2111 28.1.2 (B)

Applications

  • Material property evaluation for electronic components
  • Semiconductor property evaluation
  • Material deterioration evaluation
  • Chemical property evaluation

Specimen examples

  • PCB (Prepreg)
  • Semiconductor wafer
  • Pure Water
  • Fruit

Related Links

E4980A Precision LCR Meter, 20 Hz to 2 MHz

LCR Meters & Impedance Measurement Products

文件及下載

World Leading High-Accurate Dk/Df Measurement System for High/Low Temperature, -70C to 300C degree 
Ideal solution for εr'/tanδ measurement of sheet, thin film, multi-layer thin film, liquid and gel

型錄 2019-04-11

null PDF 887 KB