您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5182B MXG Vector Signal Generator Upgrades

Upgrade Logo

Most of the N5182B MXG X-Series RF vector signal generator options are available for post-sale retrofit.

Hardware upgrade kits contain installation instructions and the desired assembly. Adjustments or performance verifications may be required to ensure the instrument meets the published specifications.

  • Most performance verification tests can be performed using the N7800A Calibration & Adjustment Software. All adjustments must be performed using the N7800A Calibration & Adjustment Software.
  • More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. A full calibration is the only way to guarantee specifications are being met.

The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade.

Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded at no charge from the Firmware Upgrade Center.

Some hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.

Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional
Requirements
Incompatible With Installed By Installation Time
003 Digital output connectivity with N5102A Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
004 Digital input connectivity with N5102A Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
006 Instrument security and removable memory card N5182BU-006 No Available Hardware,
License key
None None None None Advanced User 0.5 Hrs
009 Internal solid state memory N5182BU-009 Yes License key installation License key None None None None User 0.5 Hrs
012

LO in/out for phase coherency

N5182BU-012 No Available Hardware,
License key
None None Option 656 None Advanced User 2.0 Hrs
022 Upgrade baseband generator memory from 32 MSa to 512 MSa N5182BU-022 Yes License key installation License key None None Option 656 None User 0.5 Hrs
023 Upgrade baseband generator memory from 32 MSa to 1 GSa N5182BU-023 Yes License key installation License key None None Option 656 None User 0.5 Hrs
043 Upgrade baseband generator memory from 512 MSa to 1 GSa N5182BU-043 Yes License key installation License key None None Option 022 and 656 None User 0.5 Hrs
099

Expanded license key upgradability

N5182BU-099

No Available Hardware,
License key
None None None None Advanced User 1.5 Hrs
1EA High output power N5182BU-1EA Yes License key installation License key None None Option 099 None User 0.5 Hrs
1EL Differential I/Q outputs N5182BU-1EL Yes License key installation License key  None None Option 656 None User 0.5 Hrs
1EM Move all connectors to rear panel Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
1EQ Low specified power (less than -110 dBm) N5182BU-1EQ Yes License key installation License key None None Option 099 None User 0.5 Hrs
1ER Flexible reference input (1-50 MHz) N5182BU-1ER Yes License key installation License key None None None  None User 0.5 Hrs
221-229 Waveform license 5-pack N5182BU-22x Yes License key installation Software,
License key 
None None Option 656 None User 0.5 Hrs
250-259 Waveform license 50-pack N5182BU-25x  Yes License key installation Software,
License key 
None None Option 656 None User 0.5 Hrs
302 Avionics (VOR/ILS) N5180302B Yes License key installation1 License Key B.01.75 None Serial prefix ≥MY/SG/US56201 None User1 0.5 Hrs
303 Multifunction generator N5182BU-303 Yes License key installation License key None None None None User 0.5 Hrs
320 Pulse train generator N5180320B Yes License key installation License key B.01.75 None Option UNW None User 0.5 Hrs 
403 Calibrated AWGN N5180403B Yes License key installation License key  B.01.75 None Option 656 None User 0.5 Hrs
430 Multitone and two-tone N5180430B Yes License key installation License key  B.01.75 None Option 656 None User 0.5 Hrs
431 Custom digital modulation N5180431B Yes License key installation License key  B.01.75 None Option 656 None User 0.5 Hrs
432 Phase noise impairment N5180432B Yes License key installation License key  B.01.75 None Option 656 None User 0.5 Hrs
503
506
Frequency range options Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
656 ARB baseband generator (80 MHz RF bandwidth, 32 MSa) N5182BU-656 Yes License key installation License key  None None None None User 0.5 Hrs
657 Upgrade baseband generator to 160 MHz RF bandwidth N5182BU-657 Yes License key installation License key None None Option 656 None User 0.5 Hrs
660 Upgrade baseband generator with real-time capability N5182BU-660 No Available Hardware,
License key
None None Option 656 None Advanced User 2.0 Hrs
SD0 No internal user non-volatile memory N5182BU-SD0 Yes Available License key B.01.80 None None Option 009 and 660 Advanced User 2.0 Hrs
UN7 Internal Bit Error Rate Analyzer N5180UN7B Yes License key installation License key B.01.75 None None None User 0.5 Hrs
UNM Standard front panel outputs Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
UNT AM, FM, phase modulation N5182BU-UNT Yes License key installation License key None None None None User 0.5 Hrs
UNV Enhanced dynamic range N5182BU-UNV Yes License key installation License key None None Option 099 and 656 None User 0.5 Hrs
UNW Narrow pulse modulation N5182BU-UNW Yes License key installation License key None None None None User 0.5 Hrs
UNX Low phase noise Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
UNY Enhanced low phase noise Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
UNZ Fast switching N5182BU-UNZ Yes License key installation License key None None Option 099 None User 0.5 Hrs
Option Description Order As eDelivery Installation Note Upgrade
Contents
Minimum
Firmware
Adjustment
Required
Additional
Requirements
Incompatible
With
Installed By Installation Time

 1 - Instruments with a serial number prefix less than MY/SG/US5620 must be sent to a Keysight service center for license installation and option 302 performance verification.

N5182B Accessories
Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By Installation Time
1CM Rack mount flange kit 1CM010A No Available Hardware None None None 1CN006A, 1CP004A, 1CR012A User 0.5 Hrs
1CN Front handle kit 1CN006A No Available Hardware None None None 1CM010A, 1CP004A User 0.5 Hrs
1CP Rack mount flange kit with front handles 1CP004A No Available Hardware None None None 1CM010A, 1CN006A, 1CR012A User 0.5 Hrs
1CR Rack slide kit 1CR012A No Available Hardware None None None 1CM010A, 1CP004A User 0.5 Hrs

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

文件及下載

Signal Generator (Signal Source) Upgrade Center 
Information to perform a signal generator upgrade or signal source upgrade.

常見問題 2018-06-19

Signal Generator Firmware Update Center 
Download signal generator firmware, release notes, upgrade guide and FAQs.

常見問題 2019-07-19