您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5171B EXG X-Series Analog Signal Generator Upgrades

Upgrade Logo
Most of the N5171B EXG X-Series analog signal generator options are available for post-sale retrofit.

Hardware upgrade kits contain installation instructions and the desired assembly. Adjustments or performance verifications may be required to ensure the instrument meets the published specifications.

  • Most performance verification tests can be performed using the N7800A Calibration & Adjustment Software. All adjustments must be performed using the N7800A Calibration & Adjustment Software.
  • More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. A full calibration is the only way to guarantee specifications are being met.

The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade.

Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from the Firmware Upgrade Center.

Some hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website

Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By Installation Time
006 Instrument security and removable memory card N5171BU-006 No Available Hardware,
License key
None None None None Advanced User 0.5 Hrs
099

Expanded license key upgradability

N5171BU-099

No

Available Hardware,
License key
None None None None Advanced User 1.5 Hrs
1EA High output power N5171BU-1EA Yes License key installation License key None None  Option 099 None  User 0.5 Hrs 
1EM Move all connectors to rear panel Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable  Not applicable  Not applicable  Not applicable Not applicable 
1ER Flexible reference input (1-50 MHz) N5171BU-1ER Yes License key installation License key None None  None  None  User 0.5 Hrs 
302 Avionics (VOR/ILS) N5180302B Yes License key installation1 License key B.01.75 None Serial prefix ≥MY/SG/US56201 None User1 0.5 Hrs
303 Multifunction generator N5171BU-303 Yes License key installation License key None None  None  None  User 0.5 Hrs 
320 Pulse train generator N5180320B Yes License key installation License key

B.01.75

None  Option UNW  None  User 0.5 Hrs 
501
503
506
Frequency range Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
SD0 No internal user non-volatile memory N5171BU-SD0 Yes License key installation License key B.01.80 None None None User 0.5 Hrs
UNM Standard front panel outputs Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
UNT AM, FM, phase modulation N5171BU-UNT Yes License key installation License key None None  None  None  User 0.5 Hrs
UNW Narrow pulse modulation N5171BU-UNW Yes License key installation License key None None  None  None  User 0.5 Hrs 
UNZ Fast switching N5171BU-UNZ Yes License key installation License key None None  Option 099 None  User 0.5 Hrs 

 1 - Instruments with a serial number prefix less than MY/SG/US5620 must be sent to a Keysight service center for license installation and option 302 performance verification.

N5171B Accessories
Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By Installation Time
1CM Rack mount flange kit 1CM010A No Available Hardware None None None 1CN006A, 1CP004A, 1CR012A User 0.5 Hrs
1CN Front handle kit 1CN006A No Available Hardware None None None 1CM010A, 1CP004A User 0.5 Hrs
1CP Rack mount flange kit with handles 1CP004A No Available Hardware None None None 1CM010A, 1CN006A, 1CR012A User 0.5 Hrs
1CR Rack slide kit 1CR012A No Available Hardware None  None  None  1CM010A, 1CP004A  User 0.5 Hrs 

Learn more about X-Series Signal Generators (MXG, EXG, CXG)

文件及下載

Signal Generator (Signal Source) Upgrade Center 
Information to perform a signal generator upgrade or signal source upgrade.

常見問題 2018-06-19

Signal Generator Firmware Update Center 
Download signal generator firmware, release notes, upgrade guide and FAQs.

常見問題 2019-07-19