您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Power Meter Power Sensor Special Options

This selection guide comprises the common power sensor special options (including Thermistor Mount).

For further information on power meter and power sensor specials, contact your local Keysight FE or sales office.

Special Options

Thermistor Mounts Description
478A-H13 Frequency range 100KHz to 1GHz, max SWR 1.8 to 300KHz, 1.3 to 1GHz, std lab cal at 13 frequencies
478A-H55 Frequency range 1MHz to 1GHz, max SWR 1.3
478A-H63 Frequency range 100kHz to 1GHz, max SWR 1.8 to 300kHz, 1.3 to 1GHz
478A-H72 Frequency range 1MHz to 1GHz, max SWR 1.2
478A-H73 Frequency range 1MHz to 100MHz, max SWR 1.1 except 1.05 at 50MHz
478A-H75 Frequency range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz
478A-H76 Frequency range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz. Std lab cal at 50MHz
478A-H83 1MHz to 1GHz, SWR 1.05 at 50MHz. Std lab cal 1, 3, 10, 30, 50, 100, 300, 1000 MHz
478A-H93 Frequency range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz. Std lab cal at 50MHz and 100MHz
8478B-H01 VSWR at or less than 1.05 at 50MHz
8478B-H27 Standards lab cal at 9MHz
E-Series Sensors Description
E4413A-H33 Specified performance for 0.05-33 GHz
E9300A-H25 Power level -50 to +30 dBm (APC 3.5(m) connector)
E9301B-H01 Average input power to 100 watts (+50dBm) to 4.2 GHz only
E9301B-H50 Average input power to 50 watts (+47dBm)
E9304A-H18 Frequency range 9 kHz to 18 GHz, -60 to +20 dBm
E9304A-H19 Frequency range 9 kHz to 18 GHz, -50 to +30 dBm
E9304A-H20 Frequency range 9 kHz to 18 GHz, -60 to +30 dBm, APC 3.5mm
P-Series Meters Description
N1911A-H01 Include video Output
N1912A-H01 Include video Output
N8480 Series Description
N8481A-H02 DC Coupled Sensor 10MHz – 18GHz, -35dBm to +20dBm
N8481A-H84 Average Power,10MHz-18GHz with 1GHz steps,-35dBm to +20dBm,N-Type,STD lab cal
N8481B-H84 Average Power,10MHz-18GHz, 0 to +44dBm, N-type, Std lab cal at specified frequencies
N8481H-H84 Average Power,10MHz-18GHz, -10dBm to 35dBm, N-type, Std lab cal at specified frequencies
N8482A-H02  DC Coupled Sensor 100kHz – 6GHz, -35dBm to +20dBm
N8482A-H84  Average Power,100kHz-6GHz, -35dBm to +20dBm, N-type, standard lab calibration
N8482B-H01 Average Power,10kHz-6GHz, 0 to +50dBm, N-type, Average input power to 100 watts
N8482B-H84 Average Power,10kHz-4.2GHz, 0 to +44dBm, N-type, Std lab cal at specified frequencies
N8482H-H84 Average Power,100kHz-4.2GHz, -10dBm to 35dBm, N-type, Std lab cal at specified frequencies
N8485A-H02 DC Coupled Sensor 10MHz – 26.5GHz, -35dBm to +20dBm
N8485A-H84 Average Power,10MHz-26.5GHz,-35dBm to +20dBm,3.5mm(male),Std lab cal at specified frequencies
N8487A-H02 DC Coupled Sensor 50MHz – 50GHz, -35dBm to +20dBm
N8487A-H84 Average Power,50MHz-50GHz, -30dBm to 20dBm, 2.4mm(male), Standard lab calibration
U2000 Series Description
U2000A-H16 USB Power Sensor, 10MHz-18GHz with 1k ohms External Trigger Impedance
U2001A-H03 USB Power Sensor, 3MHz-6GHz
U2001A-H16 USB Power Sensor 10MHz-6GHz WITH 1kOhm external trigger impedance
U2001A-H25 USB Power Sensor, 10MHz-6GHz, -60dBm to +25dBm
U2002A-H26 USB Power Sensor, 10MHz-26.5GHz
8480 Series Description
8481D-H51 Guaranteed max SWR less than or equal to 1.2 from 18 to 18.5 GHz
8481D-H84 Std lab cal at specified frequencies
8485D-H84 Std lab cal at specified frequencies
EPM-P Meters Description
E4416A-E20 Bundle of a E4416A, a E9322A and transit case
E4417A-E01 Bundle of a E4417A, two E4413A and transit case
E4417A-E02 Bundle of a E4417A and two E9327A
E4416AZ-K01 Power meter - EPM-P series, single channel with internal rechargeable battery
E4416AZ-K02 Retrofit Kit for E4416A to install option 002(install not included)
E4417AZ-K01 Power meter - EPM-P series, dual channel with internal rechargeable battery
E4417AZ-K02 Retrofit Kit for E4417A to install option 002(install not included)
E4417AZ-K03 Power meter - EPM-P series, dual channel with Internal Rechargeable Battery - Option 002 and 1A7
Waveguides Description
E8486A-201 E-band power sensor, 54 GHz to 95 GHz, -60 to +20 dBm
V8486A-H01 Frequency range calibration to 78GHz
V8486A-H02 V-band power sensor, 50 GHz to 75 GHZ , -60 to +20 dBm
Range Calibrator Description
11683AZ-H01 Power meter range calibrator with external programmable DC-Ref source capability
11683AZ-K01 Field Retrofit kit for 11683A-H01
11730AZ-K01 Bulkhead connector for Sensor Cable
Cables / Adaptor Description
E9288AZ-K01 Power meter test adapter - EPM-P