您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Impedance Matching with Vector-Receiver Load Pull

Improve the performance of your amplifier designs with faster and more accurate impedance matching

With a vector-receiver load pull solution from Maury and Keysight you can reduce the time and improve the accuracy of your load pull measurements allowing you to optimize the performance of your amplifier designs.

  • Load pull measurements using vector network analyzer
  • Provides faster and more accurate impedance matching
  • Allows measurements on per frequency basis
  • Measurements made at DUT reference plane
  • Separates fundamental and harmonic measurements
  • Eliminates load-pull source-pull iterations
  • Uses Keysight PNA-X network analyzers
  • Request more information and Keysight’s partner, Maury Microwave, will contact you to discuss your requirements in more detail.

文件及下載

Impedance Matching with Vector-Receiver Load Pull - Solution Brochure 
This is a co-branded Solutions Partners brochure explaining how you can reduce the time and improve the accuracy of your load pull measurements to optimize the performance of your amplifier designs.

型錄 2018-06-14

null PDF 867 KB
Specials & Promotions 
Save on IVCAD/PNA-X bundle

促銷資料 2011-06-22

null PDF 206 KB