您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

89601B VSA software and X-Series signal analyzer software compatibility matrix


The table below describes the version compatibility requirements for 89600 VSA software and X-Series signal analyzer software. These requirements must be followed regardless of where the software is running (external PC or internal to the X-Series analyzer).

Supported Software Configurations
X-Series Signal Analyzer
Software Version


 
89601B or
89601BN
VSA Software
Version
N9000A CXA Signal Analyzer
≥ A.07.06 ≤ A.14.16 ≥ 13.01 ≤ 20.20
≥ A.14.54 ≤ A.16.17 ≥ 16.01 ≤ 20.20
≥ A.17.00 ≤ A.19.02 ≥ 16.01 ≤ 21.20
≥ A.19.05 ≥ 22.00
N9000B CXA Signal Analyzer
≥ A.17.05 ≤ A.19.02 ≥ 21.00 ≤ 21.20
≥ A.19.05 ≥ 22.00
N9010A EXA Signal Analyzer
≥ A.07.06 ≤ A.14.16 ≥ 13.01 ≤ 20.20
≥ A.14.54 ≤ A.16.17 ≥ 16.01 ≤ 20.20
≥ A.17.00 ≤ A.19.02 ≥ 16.01 ≤ 21.20
≥ A.19.05 ≥ 22.00
N9010B EXA Signal Analyzer
≥ A.17.05 ≤ A.19.02 ≥ 21.00 ≤ 21.20
≥ A.19.05 ≥ 22.00
N9020A MXA Signal Analyzer
≥ A.07.06 ≤ A.14.16 ≥ 13.01 ≤ 20.20
≥ A.14.54 ≤ A.16.17 ≥ 16.01 ≤ 20.20
≥ A.17.00 ≤ A.19.02 ≥ 16.01 ≤ 21.20
≥ A.19.05 ≥ 22.00
N9020B MXA Signal Analyzer
≥ A.17.05 ≤ A.19.02 ≥ 21.00 ≤ 21.20
≥ A.19.05 ≥ 22.00
N9030A PXA Signal Analyzer
≥ A.07.06 ≤ A.14.16  ≥ 13.01 ≤ 20.20
≥ A.14.54 ≤ A.16.17 ≥ 16.01 ≤ 20.20
≥ A.17.00 ≤ A.19.02 ≥ 16.01 ≤ 21.20
≥ A.19.05 ≥ 22.00
N9030A PXA Signal Analyzer with Option BBA
≥ A.08.03 ≤ A.14.16  ≥ 14.00 ≤ 20.20
≥ A.14.54 ≤ A.16.17 ≥ 16.01 ≤ 20.20
≥ A.17.00 ≤ A.19.02 ≥ 16.01 ≤ 21.20
≥ A.19.05 ≥ 22.00
N9030A PXA Signal Analyzer with Option 543, 544, or 550
≥ A.08.03 ≤ A.14.16 ≥ 14.00 ≤ 20.20
≥ A.14.54 ≤ A.16.17 ≥ 16.01 ≤ 20.20
≥ A.17.00 ≤ A.19.02 ≥ 16.01 ≤ 21.20
≥ A.19.05 ≥ 22.00
N9030B PXA Signal Analyzer
≥ A.17.05 ≤ A.19.02 ≥ 21.00 ≤ 21.20
≥ A.19.05 ≥ 22.00
N9030B PXA Signal Analyzer with option B5X
≥ A.18.00 ≤ A.19.02 21.20
≥ A.19.05 ≥ 22.00
N9038A MXE EMI Receiver
≥ A.10.04 ≤ A.14.16  ≥ 14.00 ≤ 20.20
≥ A.14.54 ≤ A.16.17 ≥ 16.01 ≤ 20.20
≥ A.17.00 ≤ A.19.02 ≥ 16.01 ≤ 21.20
≥ A.19.05 ≥ 22.00

N9040B UXA Signal Analyzer

≥ A.15.00 ≤ A.19.02 ≥ 19.00 ≤ 21.20
≥ A.19.05 ≥ 22.00
N9040B UXA Signal Analyzer with option H1G
 
≥ A.18.00 ≤ A.19.02 21.20
≥ A.19.05 ≥ 22.00
N9041B UXA Signal Analyzer
≥ A.19.05 ≥ 22.20
2 Channel RF configuration using N9010A EXA or N9020A MXA without Options B40 or DP2
 
≥ A.07.06 ≤ A.14.16  ≥ 13.01 ≤ 20.20
≥ A.14.54 ≤ A.16.17 ≥ 16.01 ≤ 20.20
≥ A.17.00 ≤ A.19.02 ≥ 16.01 ≤ 21.20
≥ A.19.05 ≥ 22.00

 

External Mixers
Model X-Series Signal Analyzer
Software Version
 
89601B or
89601BN
VSA Software
Version
M1970V ≥ A.08.54 ≥ 15.00
M1970W ≥ A.08.54 ≥ 15.00
M1970E ≥ A.11.03 ≥ 17.00
M1971E ≥ A.16.05 ≥ 20.00
M1971V ≥ A.18.00 ≥ 21.20
M1971W ≥ A.18.00 ≥ 21.20

NOTE: With VSA version 18 or later, Windows XP is out of support. So upgrade to Windows 7 is required to use 89600 VSA inside X-Series analyzers. Otherwise, transport 89600 VSA license out to an external PC with Windows 7 or 8 operating system.

文件及下載

89601B - 89600 VSA 軟體和 30 天免費試用 
請即下載以便更新 89601B(89600 VSA 軟體)。
先前版本

儀器韌體/軟體 目前版本: 2019 Update 1.0 | 2019-09-30

89600 (89620B) WLA Software and 30-Day Free Trial 
Software updates for the 89620B available for download.
先前版本

儀器韌體/軟體 目前版本: 2019 Update 1.0 | 2019-09-30