您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9010A EXA Signal Analyzer Upgrades

UpgradeMost all of the N9010A options that are sold at the time of instrument purchase are also available as an upgrade option. The upgrade option details can be found in the upgrade tables below.  It is advisable that you view each row for the upgrade of interest, select and read any linked items and view the installation note details before purchasing and installing the upgrade.  In many cases a license key will be required to activate the internal hardware upgrades.  The license certificate and web access is required to redeem a license key.  The upgrade sections are divided into three categories as follows:

  • Internal Hardware Upgrades (Ex. Internal Preamplifier or Fine Step Attenuator)
  • External Hardware Upgrades (Ex. Rackmount Kits or Hard Transit Case)
  • Instrument Software (Ex. Instrument Software or Measurement Application links)

Internal Hardware Upgrades:

Before a hardware upgrade is purchased the following steps should be taken:

  1. View the installation notes by selecting the "Available" links in the tables below for the desired upgrade option.
  2. Determine from the installation note the complexity of the installation and whether you will perform the upgrade yourself or have a Keysight Service Center do it for you.
  3. Review the Utilities, Adjustments & Performance Verification Tests section of the installation note to see what the required adjustments and performance tests are once the upgrade is installed.
  4. Review the following lists of test equipment requirements for each required adjustment and performance test to further determine whether you have the ability to perform the upgrade yourself or have a Keysight Service Center do it for you.

If an upgrade option is going to be installed by an Keysight Service Center, additional labor charges will apply. Your Keysight field engineer can provide an all inclusive quote for this.

All instrument adjustments are automated and require the use of the Keysight Performance Verification & Adjustment Software.

Many hardware upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website

N9010A Internal Hardware Option Upgrades
Option Description Order As eDelivery Installation Note Upgrade Content Minimum Firmware Adjustments Required1 Additional Requirements Incompatible With Installed By Installation Time
507
513
526
532
544
Frequency Range Upgrades
 

Refer to table

No Not Available

Hardware, License Key

Note:
Does not include internal preamplifier upgrade unless frequency range is being upgraded from 32 GHz to 44 GHz

A.10.53 Included in upgrade price Refer to table Not applicable Service Center only Included in upgrade price
B25 Analysis Bandwidth Upgrade, 10 MHz to 25 MHz N9010AK-B25 Yes Available License Key A.01.70 No None None Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

B403

Important Analysis BW Upgrade Link:
Bandwidth Upgrade Wizard

Analysis Bandwidth Upgrade, 10 MHz to 40 MHz, (analyzers with DP2 and/or MPB) N9010AK-B40 Yes Available License Key A.07.00 Yes

Yes
MUST READ

None Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

Analysis Bandwidth Upgrade, 25 MHz to 40 MHz, (analyzers with DP2 and/or MPB)
 
N9010AK-BU13 Yes Available License Key A.07.00 Yes Yes
MUST READ
B40 Service Center Recommended4 Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
 
Analysis Bandwidth Upgrade to 40 MHz, for Options 507, 513, 526, serial prefix less than MY/SG/US5648 (Includes option MPB) N9010AK-HL4 No Available Hardware, License Key A.07.00 Yes None

B40, DP2, MPB, 503, 532, 544

Service Center Recommended Install=3.0 Hrs
Adjust & Verify=9.0 Hrs
Analysis Bandwidth Upgrade to 40 MHz, for Options 532 & 544, serial prefix less than MY/SG/US5648 (Includes option MPB) N9010AK-HL72 No  Available Hardware, License Key  A.12.01  Yes  Yes
MUST READ
B40, DP2, MPB, 503, 507, 513, 526 Service Center Recommended Install=2.0 Hrs
Adjust & Verify=9.0 Hrs
 
Analysis Bandwidth Upgrade to 40 MHz, for Option 503, serial prefix less than MY/SG/US5648 N9010AK-HL82 No  Available Hardware, License Key  A.10.53 Yes Yes
MUST READ
B40, DP2, MPB, 507, 513, 526, 532, 544 Service Center Recommended Install=2.5 Hrs
Adjust & Verify=7.0 Hrs
 
Analysis Bandwidth Upgrade to 40 MHz, for Option 503, serial prefix ≥MY/SG/US5648 N9010AK-HL9 No Available Hardware, License Key  A.18.05  Yes  Yes
MUST READ
B40, DP2, MPB, 507, 513, 526, 532, 544 Service Center Recommended Install=2.0 Hrs
Adjust & Verify=7.0 Hrs 
Analysis Bandwidth Upgrade to 40 MHz, for Options 507, 513, 526, serial prefix ≥MY/SG/US5648 (Includes option MPB) N9010AK-HLA No Available Hardware, License Key   A.18.05 Yes  Yes
MUST READ
B40, DP2, MPB, 503, 532, 544  Service Center Recommended Install=3.0 Hrs
Adjust & Verify=9.0 Hrs 
Analysis Bandwidth Upgrade to 40 MHz, for Options 532 & 544, serial prefix ≥MY/SG/US5648 (Includes option MPB) N9010AK-HLF No Available Hardware, License Key   A.18.05  Yes  Yes
MUST READ
B40, DP2, MPB, 507, 513, 526  Service Center Recommended Install=3.0 Hrs
Adjust & Verify=9.0 Hrs 
CR3 Connector Rear, 2nd IF Output N9010AK-CR3
Pricing
Yes Available License Key A.07.00 No Yes
MUST READ
None Advanced User4

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

Connector Rear, 2nd I.F. and Arbitrary I.F. Outputs N9010AK-HL3
Pricing
No Available Hardware, License Key A.07.00 Yes None

B40, DP2, MPB, 532, 544

MUST READ

Service Center Recommended Install=2.0 Hrs
Adjust & Verify=8.0 Hrs
CRP Connector Rear, Arbitrary IF Output Refer to FAQ n/a n/a n/a n/a n/a n/a n/a n/a

n/a

Connector Rear, 2nd I.F. and Arbitrary I.F. Outputs N9010AK-HL3 No Available Hardware, License Key A.10.05 (Supports N9020-60172 Front End Controller) Yes None

B40, DP2, MPB, 532, 544

MUST READ

Service Center Recommended Install=2.0 Hrs
Adjust & Verify=8.0 Hrs
DP2 Digital Processor with 2 GB Capture Memory

Only available with original instrument purchase

Note: See option B40 for upgrades (all option B40 upgrades include DP2)

Not applicable Not applicable Not applicable A.07.00 No Not applicable Not applicable Not applicable Not applicable
EA3 Electronic Attenuator, 9 kHz to 3.6 GHz N9010AK-EA3 Yes Available License Key A.01.21 Yes None None Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=3.0 Hrs

EDP Enhanced Display Package N9010AK-EDP Yes Available License Key A.07.00 No None None User

Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

EMC Basic EMC Functionality N9010AK-EMC Yes Available License Key A.02.00 No None None User

Install=1.0 Hrs
Adjust & Verify=0.0 Hrs

ESC External Source Control Feature N9010AK-ESC No Available License Key A.06.05 No None None User

Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

EXM External Mixing N9010AK-EXM No Available Hardware,
License Key
A.10.52 Yes 532 or 544 503, 507, 513, 526 Service Center Recommended

Install=1.0 Hrs
Adjust & Verify=1.5 Hrs

FP2 Fast Power, up to 40 MHz BW N9010AK-FP2 Yes Available License Key A.14.04 No B40 B25 or Std. 10 MHz Analysis BW User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
FSA Fine Resolution Step Attenuator N9010AK-FSA Yes Available License Key A.01.21 Yes None None Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=3.0 Hrs

FS1 Fast Sweep Capability Improvements N9010AK-R2C Yes Available License Key A.13.06  No B40 or DP2 or MPB None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs 
FS2 Enhanced Fast sweep Speed N9010AK-FS2 Yes Available License Key A.18.24 None Windows 7 and DP2 Windows XP User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
HDD No Longer Available, replaced by option SSD (see below) Not applicable  Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
MPB MPB Microwave Preselector Bypass (Requires B40 and/or DP2) N9010AK-MPB No Available License Key A.07.00 Yes DP2 and/or B40 must be currently installed 503 Service Center Recommended4

Install=2.5 Hrs
Adjust & Verify=8.0 Hrs

MTU Upgrade to multi-touch user interface when PC6 or PC7 is currently installed; serial prefix >= MY/SG/US5648
 
N9010AK-MTU
 
No Available Hardware, License Key N.A No N9010A-PC6 or N9010A-PC7 and Serial Prefix >= MY/SG/US5648
 
PC1, PC2, PC3, PC4 or PC5
 
Service Center only "Install=2.5 Hrs
Adjust & Verify = 7.0 Hrs"
 
MTP 

Upgrade to multi-touch user interface; includes PC7 CPU; serial prefix >= MY/SG/US5648  

 N9010AK-MTP  No  Available Hardware, License Key N.A No  Serial Prefix >= MY/SG/US5648

 
PC6 or PC7 Service Center only "Install=2.5 Hrs
Adjust & Verify = 7.0 Hrs"
 
NFE Noise Floor Extension N9010AK-NFE Yes Available License Key A.14.05 No None None User Install=0.5 Hrs
Adjust & Verify=1.0 Hrs
P03 Preamplifier (specified range 100 kHz to 3.6 GHz) N9010AK-P03
 
Yes Available License Key A.01.21 Yes None None Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=2.5 Hrs

P07 Preamplifier, 7 GHz N9010AK-P07 Yes Available License Key A.07.00 Yes None 503 Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=2.5 Hrs

P13 Preamplifier, 100 kHz to 13.6 GHz N9010AK-P13 No Available License Key A.12.13 Yes 513, 526, 532, or 544 503, 508 Service Center Recommended4 Install=0.5 Hrs
Adjust & Verify=2.5 Hrs
P26 Preamplifier, 100 kHz to 26.5 GHz N9010AK-P26 No Available License Key A.12.13 Yes 526, 532, or 544 503, 508, 513 Service Center Recommended4 Install=0.5 Hrs
Adjust & Verify=2.5 Hrs
P32 Preamplifier, 32 GHz (Use with Option 532 only) N9010AK-P32 Yes Available License Key A.10.52 Yes 532 503, 507, 513, 526, 544 Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=3.5 Hrs

P44 Preamplifier, 44 GHz (Use with Option 544 only) N9010AK-P44 Yes Available License Key A.10.52 Yes 544 503, 507, 513, 526, 532 Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=3.5 Hrs

PC6

Quad-Core High Performance Processor & Windows Embedded Standard 7 Solid State Drive ⇒ MUST READ N9094AK-PC6 & N9094AK-W7X (Under the N9010AK) No Available Hardware,
Software,
License Key
A.16.04 No2 None None Advanced User Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
Precision Frequency Reference
PFR N9010AK-PFR Yes Available License Key A.01.21 Yes None None Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=1.0 Hrs

R2C Revision to Current, Core Instrument Software Enhancements

N9010AK-R2C

Information on what R2C provides

Yes Available License Key A.04.25 No None None User

Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

SF1 Security Features, Exclude Launching Programs N9010AK-SF1 Yes Available License Key A.12.09 No None None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
 
SF2 Security Features, Prohibit Saving Results N9010AK-SF1 No Available License Key A.14.04 No Windows® 7 Operating System None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
 

SSD

Windows Embedded Standard 7 Solid State Drive ⇒ MUST READ N9094AK-SSD & N9094AK-W7X (Under the N9010AK) No Available Hardware,
Software,
License Key
A.12.00 No2 PC4 or PC5 PC1, PC2 or PC3 Advanced User Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
Windows XP For Embedded Systems Solid State Drive ⇒ MUST READ Windows XP No Longer Available No Available Hardware,
Software
None No2 PC2, PC3, PC4 or PC5 PC1 Advanced User Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
TDS Time Domain Scan N9010AK-TDS Yes Available License Key A.14.54 No N6141A-2FP, EMI Measurement Application and MPB or DP2 or B40 None User Install=0.5 Hrs.
Adjust & Verify=0.0 Hrs.
W10 Windows 10 Solid State Drive & Dual Core High Performance Processor MUST READ N9094AK-PC6 & N9094AK-W10 (Under the N9010AK) No Available Hardware, Software, License Key A.20.15 No2 None PC6 Advanced User Install=1.0 Hr
Adjust & Verify=0.0 Hrs
 
Windows 10 Solid State Drive MUST READ N9094AK-SSD & N9094AK-W10 (Under the N9010AK) No Available Hardware, Software A.20.15 No2 PC6, PC7 PC1, PC2, PC3, PC4, PC5 Advanced User Install=1.0 Hrs
Adjust & Verify=0.0 Hrs
 

W7X

Windows Embedded Standard 7 Solid State Drive & Dual-Core High Performance Processor ⇒ MUST READ N9094AK-PC4 & N9094AK-W7X (Under the N9010AK) No Available Hardware,
Software,
License Key
A.12.00 No2 None None Advanced User Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
Windows Embedded Standard 7 Solid State Drive ⇒ MUST READ N9094AK-SSD & N9094AK-W7X (Under the N9010AK) No Available Hardware,
Software,
License Key
A.12.00 No2 PC4 or PC5 PC1, PC2 or PC3 Advanced User Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
YAS Y-Axis Output N9010AK-YAS Yes Available License Key A.07.00 No None None Advanced User4 Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

1 While the completion of the recommended adjustments and performance tests for a given option upgrade does verify the functionality of the option, it does not guarantee that the entire instrument meets all published specifications. A full instrument calibration is the only way to guarantee that all instrument specifications are being met
2 The instrument calibration data file MUST be transferred in order for the analyzer to meet specifications. If the cal file is not transferred all adjustments and performance tests must be performed. Refer to the Installation Note for details
3 If MIMO or Single Acquisition Combined Measurements (-XFP options) are being performed, contact your local Keysight representative before upgrading
4 Upgrade can be performed by the User without any performance verification required if the instrument being upgraded is still within it's original factory calibration cycle and no major repairs or adjustments have been performed on it. See the upgrade installation note for more details.
 

N9010A External Hardware Option Upgrades
Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required1 Additional Requirements Incompatible With Installed By Installation Time
1CM Rack Mount Kit (Rack Flanges Only) N9010AK-1CM or 1CM013A No Available Hardware None None None PRC User Install=0.5 Hrs
1CN Front Handle Kit (Handles Only) N9010AK-1CN
or 1CN003A
No Available Hardware None None None PRC User Install=0.5 Hrs
1CP Rackmount Kit w/ Handles N9010AK-1CP
or 1CP005A
No Available Hardware None None None PRC User Install=0.5 Hrs
1CR Rack Slide Kit (Rack Slides Only) N9010AK-1CR
or E4406-60115
No Available Hardware None None None PRC User Install=1.0 Hrs
 
DVR USB DVD-ROM/CD-R/RW Drive N9010AK-DVR
or 0950-4851
No None Hardware None None None None Not applicable Not applicable
HTC Hard Transit Case N9010AK-HTC
or E4410-80120
No Available Hardware None None None None Not applicable Not applicable
KYB USB Keyboard N9010AK-KYB
or 0960-2615
No None Hardware None None None None Not applicable Not applicable
MLP Minimum Loss Pad, 50Ω Type-N(m) to 75Ω BNC(f) N9010AK-MLP
or 0955-1020
No None Hardware None None None None Not applicable Not applicable
MSE USB Mouse N9010AK-MSE
or 0960-2670
No None Hardware None None None None Not applicable Not applicable
PRC Portable Configuration

N9010AK-PRC
or N9020-60010

No Available Hardware None None None 1CM, 1CP, 1CN, 1CR User Install=1.0 Hrs

Instrument Software

Instrument Software Update

The software update package for the X-Series Signal Analyzers contains the spectrum analyzer measurement application, all the advanced measurement application software, and all other updates required by the individual measurement assemblies inside the instrument.

Keysight recommends updating the instrument software version whenever an internal hardware upgrade or measurement application is installed into the analyzer.

The latest revision of the instrument software installer can be found at:

Measurement Applications:

To see the complete list of software measurement applications available for the N9020A Signal Analyzer see:

Measurement Applications require the redemption and installation of a license key file (.lic). Measurement application upgrades are meant to be performed by the customer, and no adjustments or performance verification tests are required.

In order to redeem a license key, the end user must have a valid redemption certificate and then go to the Keysight Software License Redemption Website

Available Accessories:

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

文件及下載

如何將頻譜 / 信號分析儀升級? 
執行頻譜分析儀或信號分析儀升級的資訊。

常見問題 2014-12-18