您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

4395A Option Upgrades

4395A Network/Spectrum/Impedance Analyzer, 10 Hz to 500 MHz
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note Product
  4395A-001 4395U-001 Add DC Source Internal Hardware Upgrade No Keysight Installable Hardware n/a n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 1.5 hrs Keysight intenal use only 4395A-001
  4395A-010 4395U-010 Impedance Measurement Function Software Upgrade No Retrofit Disk n/a n/a n/a Customer - 0.5 hrs 04395-90101 4395A-010
  4395A-1D5 4395U-1D5 High Stability Frequency Reference Internal Hardware Upgrade No Keysight Installable Hardware n/a n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 1.5 hrs Keysight intenal use only 4395A-1D5
  4395A-1D6 4395U-1D6 Time-Gated Spectrum Analysis Internal Hardware Upgrade No Keysight Installable Hardware n/a n/a n/a Keysight Technologies service center - 1.0 hr n/a 4395A-1D6
  4395A-1D7 11852B-004 50 - 75ohm minimum Loss Pad Hardware Upgrade No Customer Installable Hardware n/a n/a n/a n/a n/a 4395A-1D7