您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

What is the part number for the IF interconnect cables?

There are 2 cables that connect the 85662A (IF section) to the 85660A/B/85680A/B. They are:

85662-60093 for the coax interconnect.

85662-60220 for the bus (digital) interconnect.

Revision 1.0 03 Jan 2000 MM