您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Can I buy fuses for the 34970A or 34901A from Keysight or locally?

Fuses for the 34970A or 34901A can be purchased from Agilent
The Agilent part number for the 34970A Power Line Fuse is:
  • 2110-0458
The fuse description for the 34970A Power Line Fuse is (2110-0458):
  • FUSE (Metric)
  • 500mA
  • 250V
  • Ferrule
  • GLASS
  • Dia = 5 mm
  • Lg = 20 mm
  • Time Delay
  • 120 sec
The Agilent part number fore the 34901A current channel fuses (F501, F502) is:
  • 2110-0043
The fuse description for the 34901A current channel fuses (F501, F502), part number 2110-0043, is:
  • FUSE (inch)
  • 1.5 A
  • 250V
  • Ferrule
  • GLASS
  • dia = 0.25 in
  • lg = 1.25 in
  • Non-Time Delay
  • 5 sec