Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Big5 Bench Plus Promotion 6.023: Get A Complimentary IP67 Industrial Handheld DMM

Simply purchase any eligible Keysight Bench test instrument and claim the sturdy U1282A, designed to help you stay productive, efficient and safe while you focus on tasks at hand.
Big5 Bench Plus Promotion

Start date: October 1, 2017            
End date: March 31, 2018
Promotion Code: 6.023
Availability: Worldwide except China, Hong Kong and Taiwan

The complimentary Keysight U1282A Industrial Handheld Digital Multimeter is your sturdy companion for measurements on the go. The DMM is IP67 certified (water and dust resistant), withstands a 10-ft drop, and has a long battery life of up to 800 hours. Gain better measurement accuracy with the built-in Low Pass Filter and stay safe with the Non-contact Voltage Detection, which alerts you in the presence of live wires.

For a limited time, you can now own the U1282A (worth USD $500) at no cost when you purchase any Keysight Big5 Bench Plus test instrument. For detailed Terms and Conditions, please refer to the promotion flyer.

Qualifying Keysight products include:

Big5 Bench Product Families Promotion Products Product Description

Big5 Bench Plus 1: Low-Profile Modular Power System (MPS) & DC Power Analyzer
Accelerate ATE with small, flexible, fast DC power.

Download N6700 Series Datasheet
Download N6705C Datasheet

N6700B    

Low-Profile Modular Power System Mainframe, 400 W

N6700C

N6701A

Low-Profile Modular Power System Mainframe, 600 W

N6701C

N6702A

Low-Profile Modular Power System Mainframe, 1200 W

N6702C

N6705B

DC Power Analyzer, 600 W

N6705C

Big5 Bench Plus 2: Programmable DC Power Supply
Power your designs safely and quietly during manual tests or automated sequences.

Download E36100 Series Datasheet
Download E36300 Series Datasheet

E36102A Single-Output DC Power Supply, 6 V, 5 A, 30 W
E36103A Single-Output DC Power Supply, 20 V, 2 A, 40 W
E36104A Single-Output DC Power Supply, 35 V, 1 A, 35 W
E36105A Single-Output DC Power Supply, 60 V, 0.6 A, 36 W
E36106A Single-Output DC Power Supply, 100 V, 0.4 A, 40 W
NEW! E36311A Triple-Output DC Power Supply: 6 V, 5 A and ±25 V, 1 A, 80 W
NEW! E36312A Triple-Output DC Power Supply: 6 V, 5 A and 2 x 25 V, 1 A, 80 W
NEW! E36313A Triple-Output DC Power Supply: 6 V, 10 A and 2 x 25 V, 2 A, 160 W

Big5 Bench Plus 3: DAQ / Data Logger Switch Unit
Create more measurement possibilities in less time.

Download Technical Overview

34970A DAQ/Data Logger Switch Unit, GPIB & RS-232 connectivity
34972A LXI DAQ/Data Logger Switch Unit, LAN & USB connectivity

Big5 Bench Plus 4: Trueform Waveform Generator
Exclusive technology for lowest jitter, harmonic and non-harmonic distortion.
ECN2015 Impact Awards and EDN 2015 Best in Design & Test Award Finalist.

Download Datasheet

33611A Waveform Generator, 80 MHz, 1-channel
33612A Waveform Generator, 80 MHz, 2-channel
33621A Waveform Generator, 120 MHz, 1-channel
33622A Waveform Generator, 120 MHz, 2-channel

Big5 Bench Plus 5: B2900 Precision SMU/Low-Noise Power Source/Picoammeter/Electrometer
Ideal for sensitive, low-level current measurements. B2987A is EDN 2015 Best in Design & Test Award Finalist.

Download Precision SMU Datasheet
Download Low-Noise Power Source Datasheet
Download Picoammeter/Electrometer Datasheet

B2901A Precision Source/Measure Unit, 100 fA, 1-channel
B2902A Precision Source/Measure Unit, 100 fA, 2-channel
B2911A Precision Source/Measure Unit, 10 fA, 1-channel
B2912A Precision Source/Measure Unit, 10 fA, 2-channel
B2961A Low-Noise Power Source, 10 fA/100 nV resolution, 1-channel
B2962A Low-Noise Power Source, 10 fA/100 nV resolution, 2-channel
B2981A Femto/Picoammeter, 0.01 fA
B2983A Femto/Picoammeter, 0.01 fA, Battery option available
B2985A Electrometer/High Resistance Meter, 0.01 fA
B2987A Electrometer/High Resistance Meter, 0.01 fA, Battery option available         

Take advantage of this offer