Key Standalone Components of the E5505A Phase Noise System
E5505A Phase Noise System | ||
---|---|---|
Model | Description | Key Features |
N5500A | Phase noise test set | Noise floor: -170 dBm from 10 kHz to 100 MHz offset |
Standard configuration: 50 kHz to 1.6 GHz, 0 to +23 dBm input | ||
Option 001 adds 1.2 to 26.5 GHz, 0 to +30 dBm input and AM noise to standard | ||
Option 201 adds 1.2 to 26.5 GHz, 0 to +10 dBm input to standard | ||
N5502A | Low noise 18 GHz downconverter | RF input: 1 GHz to 18 GHz, +15 dBm maximum |
IF output: 5 MHz to 1.2 GHz, 0 to +5 dBm | ||
Noise floor: -138 dBm, 100 kHz to 100 MHz offset | ||
N5507A | Low noise 26.5 GHz downconverter | RF input: 1.5 GHz to 26.5 GHz, +30 dBm maximum |
IF output: 5 MHz to 1.2 GHz, 0 to +5 dBm | ||
Noise floor: -135 dBm, 12 to 18 GHz carrier, 1 MHz to 100 MHz offset | ||
N5508A | Ultra low noise microwave source | Output frequency range: 2.4 to 26.4 GHz |
Phase Noise: -113 dBc/Hz at 1 kHz | ||
Phase Noise: -125 dBc/Hz at 10 kHz offset from 10.2 GHz carrier | ||
Low AM noise: -150 dBc/Hz | ||
Frequency resolution: 600 MHz standard, 0.01 Hz with Option 002 and signal generator |