Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Pick Your Probe for Free! Promotion #6.025

Choose a probe for free with the purchase of any InfiniiVision 3000T, 4000, or 6000 X-Series oscilloscope PLUS an application bundle.

Start date:  March 1, 2018   End date: November 30, 2018
Promotion code: 6.025
Availability: Worldwide, except Latin America

Pick Your Probe for FreeThe InfiniiVision X-Series oscilloscopes are designed to get your job done simpler and quicker. The industry’s best update rate helps you see problems faster, a responsive and intuitive GUI makes operation simpler, and our extensive suite of applications helps you solve any problem with ease.

And now you can get one of Keysight’s unique probing solutions completely free! These popular probes are engineered to help you make more accurate measurements. Gain a deeper insight in your design components by utilizing one of these active probes with a qualifying purchase. Pick Your Probe for Free!

For a limited time, choose ONE of the following probes for free with the purchase of a new 3000T, 4000, or 6000 X-Series oscilloscope AND a qualifying application bundle:

N2796A The N2796A is a general-purpose single-ended active probe
with 2 GHz of bandwidth. Active probes have a flatter frequency
response and lower loading than a passive probe, ensuring
you get a more accurate representation of your signal, even on
slower waveforms.
N2818A The N2818A is a general-purpose differential active probe with
200 MHz of bandwidth. Differential probes provide superior
measurements required for today’s power, vehicle bus, and
high-speed digital system designs.
N2820A The N2820A 2-channel AC/DC current probe connects to
two oscilloscope channels to provide simultaneous low- and
high-gain views for wider dynamic range measurements from 50
uA to 5 A. It is ideal for capturing and analyzing low level current
flow in your DUT.
N7020A The N7020A 2 GHz power rail probe is for users making power
integrity measurements with mV sensitivity on large DC offsets.
With a 1:1 attenuation ratio and +/- 24V offset, this unique
probe gives you measurement insight never before seen on an
oscilloscope.

Take advantage of this offer:

Документы и файлы для загрузки

Pick Your Probe for Free! Promo Flyer - Promotional Flyer 
When a customer purchases a qualifying InfiniiVision X-Series oscilloscope with an application bundle, they are qualified to select a free probe (N2796A, N2818A, N2820A, or N7020A).

Рекламные материалы 2018-11-30

null PDF 270 KB