Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

When automating markers on the ENA Family of vector network analyzers while the display format is Smith Chart R ± jX is it possible to programmatically query the indicated inductance or capacitance?

Please refer to marker 1 and marker 2. The ENA Smith Chart R ± jX on-screen marker display information includes the inductance or capacitance values as applicable.

Smith Chart Marker

The inductance / capacitance information cannot be directly queried via the automation interfaces. The inductance (positive reactance, top half of the Smith Chart) or capacitance (negative reactance, lower half of the Smith Chart) are not available as an automation query.

However the inductance or capacitance values can be computed as follows:

Positive Reactance (inductive) – Marker 1:

Xl = jwL

Xl= Inductive Reactance
w == 2*π*frequency
L = inductance

Marker 1 indication, Solving for L = (Xl) / (2*π*f)

L = 34.788 / (2*π*2046)

L = 27.141 nH

Negative Reactance (capacitive) – Marker 2:

Xc = 1 / (jwC)

Xc = Capacitive Reactance

w == 2*π*frequency

C = capacitance

Marker 2 indication, Solving for C = 1 / (2*π*f*Xc)

C = 1 / (2*π*1966*42.386)

C = 19.158 pF

Related ENA Family automation commands:
Marker 1 related:

 

 

-> CALC1:MARK1:ACT ‘Marker 1 to active marker
-> CALC1:MARK1:X? ‘Marker 1 stimulus query
<- +2.04000000000E+008 ‘This is Marker 1 stimulus frequency
-> CALC1:MARK1:Y? ‘Marker 1 response query
<- +4.87255352662E+001,+3.47884842345E+001 ‘Second value is reactance

Marker 2 related:
 

 

-> CALC1:MARK2:ACT
-> CALC1:MARK2:X? ‘Marker 2 stimulus query
<- +1.96000000000E+008 ‘This is Marker 2 stimulus frequency
-> CALC1:MARK2:Y? ‘Marker 2 response query
<- +3.57776296334E+001,-4.23858420455E+001 ‘Second value is reactance

Документы и файлы для загрузки

Help File - User Manual for E5071C ENA Network Analyzer (Operation and Programming) 
The E5071C help system provides easy access to information related to the use of E5071C ENA Network Analyzer. The E5071C help includes the information of Quick Start, Specification, Operation and Programming.

Файл справки 2013-11-14

Help File - User Manual for E5061B Network Analyzer (Operation and Programming) 
The E5061B help system provides easy access to information related to the use of E5061B Network Analyzer. The E5061B help includes the information of Quick Start, Specification, Operation and Programming.

Файл справки 2019-04-19

E5072A ENA Network Analyzer Web Help (User Manual, Operation and Programming) 
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E5072A help includes the information of Quick Start, Specification, Operation and Programming.

Файл справки 2019-04-17

Help File - User Manual for E5063A ENA Network Analyzer (Operation and Programming) 
The E5063A help system provides easy access to information related to the use of E5063A ENA Network Analyzer. The E5063A help includes the information of Quick Start, Specification, Operation and Programming.

Файл справки 2019-04-19

Help File - User Manual for E5080A ENA Network Analyzer (Operation and Programming) 
The E5080A help system provides easy access to information related to the use of E5080A ENA Network Analyzer. The E5080A help includes the information of Quick Start, Specification, Operation and Programming.

Файл справки 2016-04-08