X-Series Signal Analyzer Frequency Upgrade Table
Frequency range upgrades require your signal analyzer be sent to the Keysight Service Center. These options include hardware and license key updates.
N9030A PXA Signal Analyzer Frequency Upgrades | |||||||||
---|---|---|---|---|---|---|---|---|---|
Current Maximum Frequency |
Desired Maximum Frequency | ||||||||
8.4 GHz | 13.6 GHz | 26.5 GHz | 44 GHz | 50 GHz | |||||
Order as: | Order as: | Order as: | Order as: | Order as: | |||||
3.6 GHz |
N9030AK-F01 |
N9030AK-F02 | N9030AK-F03 |
N9030AK-F04 Not compatible with Option BBA |
N9030AK-F05 Not compatible with Option BBA |
||||
8.4 GHz |
N9030AK-F06 | N9030AK-F07 |
N9030AK-F08 Not compatible with Option BBA |
N9030AK-F09 Not compatible with Option BBA |
|||||
13.6 GHz |
N9030AK-F10 |
N9030AK-F11 Not compatible with Option BBA |
N9030AK-F12 Not compatible with Option BBA |
||||||
26.5 GHz |
N9030AK-F13 Not compatible with Option BBA |
N9030AK-F14 Not compatible with Option BBA |
|||||||
43/44 GHz |
N9030AK-F15 Not compatible with Option BBA Includes 50 GHz preamp |
||||||||
N9020A MXA Signal Analyzer Frequency Upgrades | |||||||||
Current Maximum Frequency |
Desired Maximum Frequency | ||||||||
8.4 GHz | 13.6 GHz | 26.5 GHz | |||||||
Order as: | Order as: | Order as: | |||||||
3.6 GHz | N9020AK-F01 | N9020AK-F02 | N9020AK-F03 | ||||||
8.4 GHz | N9020AK-F06 | N9020AK-F07 | |||||||
13.6 GHz | N9020AK-F10 | ||||||||
N9010A EXA Signal Analyzer Frequency Upgrades | |||||||||
Current Maximum Frequency |
Desired Maximum Frequency | ||||||||
7 GHz | 13.6 GHz | 26.5 GHz | 32 GHz | 44 GHz | |||||
Order as: | Order as: | Order as: | Order as: | Order as: | |||||
3.6 GHz |
N9010AK-F01 | N9010AK-F02 | N9010AK-F03 |
N9010AK-F04 Requires SN ≥MY/SG/US52180000 |
N9010AK-F05 Requires SN ≥MY/SG/US52180000 |
||||
7 GHz |
N9010AK-F06 | N9010AK-F07 |
N9010AK-F08 Requires SN ≥MY/SG/US52180000 |
N9010AK-F09 Requires SN ≥MY/SG/US52180000 |
|||||
13.6 GHz |
N9010AK-F10 |
N9010AK-F11 Requires SN ≥MY/SG/US52180000 |
N9010AK-F12 Requires SN ≥MY/SG/US52180000 |
||||||
26.5 GHz |
N9010AK-F13 Requires SN ≥MY/SG/US52180000 |
N9010AK-F14 Requires SN ≥MY/SG/US52180000 |
|||||||
32 GHz |
N9010AK-F15 |
||||||||
N9038A MXE EMI Receiver Frequency Upgrades | |||||||||
Current Maximum Frequency |
Desired Maximum Frequency | ||||||||
8.4 GHz | 26.5 GHz | 44 GHz | |||||||
Order as: | Order as: | Order as: | |||||||
3.6 GHz |
N9038AK-F01 Includes 8.4 GHz preamp |
N9038AK-F03 Includes 26.5 GHz preamp |
N9038AK-F04 Includes 44 GHz preamp |
||||||
8.4 GHz |
N9038AK-F07 Includes 26.5 GHz preamp |
N9038AK-F08 Includes 44 GHz preamp |
|||||||
26.5 GHz |
N9038AK-F13 Includes 44 GHz preamp |