Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Will the 86100C DCA-J be updated to support Windows 7?

The 86100C CPU and software will not support Microsoft Windows 7.

The product is no longer under active development and we have no plans to implement Windows 7 on this platform.

The 86100C will continue to function to published specifications on Windows XP.  If you must move to a Windows 7 environment, consider a trade in on a fully backwards compatible 86100D which also includes our new FlexDCA interface with advanced features not available in the 86100C, support for up to 16 electrical channels with and our new internal Precision Time Base.