Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

[Method of Implementation] HDMI Cable Assembly Compliance Test

Overview

This Method of Implementation (MOI) is intended to provide the measurement procedures for High-Definition Multimedia Interface (HDMI) cable assemblies with Keysight E5071C ENA Option TDR. The procedures are designed to perform tests equivalent to the methodologies defined in the HDMI Compliance Test Specification Version 1.4b (CTS). Please download the MOI document and test package listed below.

  HDMI Cable Assembly Tests
[Rev 1.12]
HDMI Ethernet Audio Return Channel (HEAC) Cable Assembly Test
[Rev 1.02]
Eye Diagram Analysis
 
• TMDS Data Eye Diagram • n/a
Time Domain Measurements

 
• Intra-Pair Skew
• Inter-Pair Skew
• Differential Impedance
• Intra-Pair Skew
• Differential Impedance
• Common Mode Impedance
Frequency Domain Measurements
 
• Far End Crosstalk
• Attenuation and Phase
• Differential Attenuation

* E5071C is certified for the frequency domain tests in HDMI Compliance Test Specification (CTS) Version 1.4b.

Measurement Image for HDMI Cable Assembly Test

Ссылки, относящиеся к этой теме

Документы и файлы для загрузки

Method of Implementation (MOI) for HDMI 1.4b Cable Assembly Test 
Method of Implementation (MOI) for HDMI 1.4b Cable Assembly Test Using Keysight E5071C ENA Network Analyzer Option TDR.

Руководство по применению 2013-04-24

null PDF 2.02 MB
E5071C-TDR HDMI Cable Assembly Test Package 

Образец работы по программированию 2012-01-16

null ZIP 136 KB
Method of Implementation (MOI) for HEAC Cable Assembly Test 
Method of Implementation (MOI) for HEAC Cable Assembly Test Using Keysight E5071C ENA Network Analyzer Option TDR.

Руководство по применению 2014-10-20

null PDF 1.93 MB
E5071C-TDR HEAC Cable Assembly Test Package 

Образец работы по программированию 2014-10-10

null ZIP 11.47 MB