Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

What type of internal memory is installed into the 34972A LXI Data Acquisition Switch Unit?

Please refer to the document linked to this page for a comprehensive listing of memory installed into the Agilent 34972A LXI Data Acquisition Switch Unit.

The Keysight 34972A LXI Data Acquisition Switch Unit utilizes Windows CE. Windows CE is not a frequent target for viruses or other malware, and programs written for other Windows operating systems will not run on Windows CE. It is possible for Windows CE devices to receive files from other Windows machines through a direct connection, or over a network. Therefore, Agilent highly recommends that all Windows based computers connected to Windows CE instruments utilize current anti-virus software.

Learn more about Keysight Data Acqusition (DAQ)

Ссылки, относящиеся к этой теме