Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E5061B Hardware, Software & Firmware Upgrades

1. Hardware Upgrades

Digital H/W Module, OS upgrade option for the E5061B Network Analyzer
Product
Serial Prefix
(From)
Product
Serial Prefix
(To)
Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time1 Installation note
MY491 to MY493,
SG491 to SG493
 
MY494 to MY497,
SG494 to SG497
 
E5061BU-0402 Digital H/W Module upgrade (from Win-XP to Win-7) Hardware Upgrade No Customer Not-Installable Hardware n/a n/a Yes Keysight Technologies Service Center - 3.0 hrs n/a
MY491 to MY497,  SG491 to SG497
 
MY498 and above E5061BU-0412 Digital H/W Module upgrade
(from Win-XP/Win-7 to Win-10, for E5061B RF network analyzer)
Hardware Upgrade No Customer Not-Installable Hardware n/a E5061B-3L3/3L4/3L5 Yes Keysight Technologies Service Center - 2.0 hrs n/a
MY491 to MY497,
SG491 to SG497
 
MY498 and above E5061BU-0422 Digital H/W Module upgrade
(from Win-XP/Win-7 to Win-10, for E5061B LF-RF network analyzer)
Hardware Upgrade No Customer Not-Installable Hardware n/a E5061B-115/117/135/137/
215/217/235/237
Yes Keysight Technologies Service Center - 2.0 hrs n/a

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

2 Digital H/W Module Upgrade includes SSD (Qty.1) by default. If an additional spare storage (2nd SSD) is required, spare removable SSD is made available.
 

About E5061B Win-XP

  • The E5061B with Windows XP has the serial prefix of MY491 to MY493 or SG491 to SG493.

About E5061B Windows 7

About E5061B Windows 10

  • The E5061B with Windows XP has the serial prefix of MY498 and above or SG498 and above.
 jFrequency upgrade option for the E5061B Network Analyzer
Product option (From) Product option (To) Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E5061B-215 E5061B-235 E5061BU-035 From 50 Ω 1.5 GHz S-param. To 50 Ω 3 GHz S-param. Hardware No Customer Not Installable A.02.00 n/a Yes Keysight Technologies Service Center n/a
E5061B-115 E5061B-135 E5061BU-135 From 50 Ω 1.5 GHz Trans./Refl. To 50 Ω 3 GHz Trans./Refl. Hardware No Customer Not Installable A.02.00 n/a Yes Keysight Technologies Service Center n/a
E5061B-217 E5061B-237 E5061BU-037 From 75 Ω 1.5 GHz S-param. To 75 Ω 3 GHz S-param. Hardware No Customer Not Installable A.02.00 n/a Yes Keysight Technologies Service Center n/a
E5061B-117 E5061B-137 E5061BU-137 From 75 Ω 1.5 GHz Trans./Refl. To 75 Ω 3 GHz Trans./Refl. Hardware No Customer Not Installable A.02.00 n/a Yes Keysight Technologies Service Center n/a
E5061B-3L3
 
E5061B-3L5
 
E5061BU-353 Upgrade from 500 MHz to 3 GHz Hardware
 
No
 
Customer Not Installable B.04.62
 
n/a
 
Yes
 
Keysight Technologies Service Center n/a
 
E5061B-3L4
 
E5061B-3L5
 
E5061BU-354
 
Upgrade from 1.5 GHz to 3 GHz Hardware
 
No
 
Customer Not Installable B.04.62
 
n/a
 
Yes
 
Keysight Technologies Service Center n/a
 
E5061B-3L3
 
E5061B-3L4
 
E5061BU-343
 
Upgrade from 500 MHz to 1.5 GHz Hardware
 
No
 
Customer Not Installable B.04.62
 
n/a
 
Yes
 
Keysight Technologies Service Center n/a
 

 

Test set upgrade option for the E5061B Network Analyzer
Product option (From) Product option (To) Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E5061B-115 E5061B-215 E5061BU-215 From 50 Ω 1.5 GHz Trans./Refl. To 50 Ω 1.5 GHz S-param. Hardware No Customer Not Installable A.02.00 n/a Yes Keysight Technologies service center n/a
E5061B-135 E5061B-235 E5061BU-235 From 50 Ω 3 GHz Trans./Refl. To 50 Ω 3 GHz S-param. Hardware No Customer Not Installable A.02.00 n/a Yes Keysight Technologies service center n/a
E5061B-117 E5061B-217 E5061BU-217 From 75 Ω 1.5 GHz Trans./Refl. To 75 Ω 1.5 GHz S-param. Hardware No Customer Not Installable A.02.00 n/a Yes Keysight Technologies service center n/a
E5061B-137 E5061B-237 E5061BU-237 From 75 Ω 3 GHz Trans./Refl. To 75 Ω 3 GHz S-param. Hardware No Customer Not Installable A.02.00 n/a Yes Keysight Technologies service center n/a

 Note: There is no upgrade kits from options 115, 135, 215, 235, 117,137, 217, 237 to option 3L3,3L4,3L5 and vice versa.

Other upgrade option for the E5061B Network Analyzer
Product
option/
flag
(From)
 

Product
option/
flag
(To)

Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time1 Installation note
Without E5061B-1E5 E5061B-1E5 E5061BU-1E5 High stability timebase Hardware No Customer Not installable n/a n/a Yes Keysight Technologies service center - 3.0 hrs n/a

E5061B-117/137/217/237 & Rcv-check = “Original”

Rcv-check=
”Enhanced”
 
E5061BU-611  Enhanced Over Power Protection for 75 ohm options Hardware No Customer Not installable n/a E5061B-115/135/215/235/3L3/3L4/3L5
or
E5061B-117/137/217/237 & Rcv-Check="Enhanced"
Yes Keysight Technologies service center - 2.2 hrs n/a
E5061B- 115/135/215/235 & Rcv-check = “Original” Rcv-check=
”Enhanced”
 
E5061BU-612
 
Enhanced Over Power Protection for 50 ohm options Hardware No Customer Not installable n/a E5061B-117/137/217/237/3L3/3L4/3L5
or
E5061B-115/135/215/235 & Rcv-Check="Enhanced"
Yes Keysight Technologies service center - 2.2 hrs n/a
E5061B-722 E5061B-721 E5061BU-721 Add GPIB-Interface Hardware No Customer Not installable B.05.00 MY491 to MY497,
SG491 to SG497
Yes Keysight Technologies service center – 2.0 hrs n/a
E5061B-732 E5061B-731 E5061BU-731 Add Handler-Interface Hardware No Customer Not installable B.05.00 MY491 to MY497,
SG491 to SG497
Yes Keysight Technologies service center - 2.0 hrs n/a

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

Note: For Rcv-check, please see the followings. What is enhanced overload detection and power trip function?

Important: Above upgrades require the full adjustments and performance test. The completion of a part of calibration (adjustments and performance tests) does verify the functionality of the option, but does not guarantee that the instrument meets all published specifications. A full calibration is the only way to guarantee the analyzer specifications are being met. The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.

2. Software Upgrades

E5061B Network Analyzer Software Upgrades
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E5061B-010 E5006A-1FP Time domain/fault location analysis Software Yes License Key1 n/a n/a No Customer - 0.5 hrs Instruction is provided by e-mail with license passcode.
E5061B-005 E5007A-1FP Impedance analysis for E5061B-3L5 LF-RF Network Analyzer Software Yes License Key1 A.02.00 E5061B- 115 / 117 / 135 / 137 / 215 / 217 / 235 / 237 No Customer - 0.5 hrs Instruction is provided by e-mail with license passcode.
E5061B-006 E5061BU-006 Wireless power transfer analysis Software Yes License Key1 B.04.102 E5061B- 115 / 117 / 135 / 137 / 217 / 237 No Customer - 0.5 hrs Instruction is provided by e-mail with license passcode.

1 This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.

2 The E5061B with Windows 7 is required.

3. Firmware Upgrades