Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Migrate to the PXA and Drive Your Evolution

PSA to PXA

The new high-performance PXA is the ideal form, fit and functional replacement for the PSA in your test system, with even more performance, capability and flexibility. Optimized for maximum backwards compatibility, PXA is easily configured as a logical replacement for PSA to upgrade your test systems in R&D, manufacturing, and operations ATE. There is only one evolutionary replacement for your high performance analyzer: the Keysight PXA

Move up to the new PXA  
See why PXA is the evolutionary replacement for PSA PXA Demo Video
Learn the benefits of migrating and compare PSA to PXA Why Migrate from PSA to PXA
Find a more detailed comparison between PSA and PXA Diving Deeper: A Detailed Side-by-Side Comparison
View side-by-side configuration information PSA Configuration Guide
Obtain migration assistance Keysight's Migration Planning Services (North America)
Instrument Security Security Features and Document of Volatility for the X-Series (PXA/MXA/EXA/CXA)

856xE/856xEC to PXA

Since their introduction more than 10 years ago, the HP/Keysight 856xE/856xEC spectrum analyzers have been widely adopted in the industry because of their excellent performance and relative portability. Keysight's X-Series signal analyzers are setting the new industry standard in signal analysis with leading innovations in performance and speed, applications and flexibility. A high-level of remote language compatibility is assured with the N9061A remote language compatibility application, shipped standard with every PXA signal analyzer.

Move up to the new PXA  
See why PXA is the evolutionary replacement for 856xE/856xEC PXA Demo Video
Learn the benefits of migrating 8 Reasons to Migrate from the 856xE/856xEC to X-Series Signal Analyzers
Remote language compatibility for 856xE/EC and 8566/68 Remote language compatibility application for 856xE/EC, 8566/68
Obtain migration assistance Keysight's Migration Planning Services (North America)
856xE/856xEC Discontinuance Information 856xE/856xEC Discontinuance and End of Support Dates
Instrument Security Security Features and Document of Volatility for the X-Series (PXA/MXA/EXA/CXA)

8566/8568 to PXA

The HP 8566 (22 GHz) and 8568 (1500 MHz) are legendary in the RF and microwave industry. These were the first analyzers with 10 Hz resolution bandwidth for high sensitivity measurements in the presence of large-amplitude signals, and full 2 to 22 GHz preselected tuning range on the 8566. If you are still using one of these venerable instruments, now is an excellent time to explore technology refresh with the PXA signal analyzer. Backward code-compatibility with the 8566/8568 is provided standard with each PXA (N9061A remote language compatibility application).

8566B/8568B

Move up to the new PXA  
See why PXA is the evolutionary replacement for 8566/8568 PXA Demo Video
Learn the benefits of migrating and compare 8566/8568 to PXA Why Migrate from 8566/8568 to the PXA
Remote language compatibility for 856xE/EC and 8566/68 Remote language compatibility application for 856xE/EC, 8566/68
Obtain migration assistance Keysight's Migration Planning Services (North America)
Instrument Security Security Features and Document of Volatility for the X-Series (PXA/MXA/EXA/CXA)

Документы и файлы для загрузки

Migrating from Legacy Spectrum Analyzers Flyer 
One-page, quick reference for migrating from legacy ESA, ESA-L, and PSA platforms to new X-Series technology.

Статьи на другие темы 2012-12-18