Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Solar Array Simulator Turnkey System

E4360_series_rack_Med.jpg

Keysight now provides an affordable, full turn-key solar array simulator system. This SAS system is built on the E4360 Modular Solar Array Simulator platform making this system the smallest available on the market. The E4360 modular architecture makes it easy to configure, re-configure, and support this system since modules can be easily moved and replaced. The system’s components are made up of commercial-off-the-shelf instruments, a standard PC and standard interconnectivity (LAN, USB) for lower cost, easier support, and reduced down time.

Keysight will design and customize this turn-key system to meet your requirements, complete with instruments, cabling, and SAS application specific software. Contact your local Keysight office for system customization or for more details.

Overview of the E4360 Modular Solar Array Simulators