Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Simplify your Avionics Testing with a 400 Hz Single Phase Power Source that includes a Built-in...

Learn how to simplify your Avionics testing with a 400 Hz single phase 6800 Series ac power source that includes a built-in 26 V reference signal. This is a special option available with the 6812B model. For a complete list of specifications, see the technical data for the standard 6812B unit and the option 6812B-J01 models. Note: Option J01 also can be used with the Keysight 6811B and 6813B.