Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

What application software is available for 16900, 1680x, 1682x and 1680/1690 Series logic analyzers?

The following table provides you with a central location for quickly seeing the application support available for Keysight 16900, 1680x, 1682x, and 1680/90 series logic analyzers.

Ensure you’re taking advantage of the latest features, minor enhancements and resolved issues by downloading the latest instrument and application software for your logic or protocol analyzer. When you select a link in the table you will be taken to the software download page for that item. The download page provides download and install instructions, prerequisite information, supported instruments, and related links.
To easily access this information in the future, bookmark this link: https://www.keysight.com/find/5.xx-lpa-sw-download

NOTE: The software links below also support the 16850 series portable logic analyzers, U4154A logic analyzer module, and U4301A, U4421A, and U4431A protocol analyzer modules, however for these products Keysight recommends using version 6.00 or higher of the Logic and Protocol Analyzer software to take advantage of the latest features, minor enhancements and resolved issues. The most recent software version for the products listed in this note is available at https://www.keysight.com/find/lpa-sw-download.
 

NOTE: Keysight 16900, 1680x, 1682x, and 1680/90 series logic analyzers are not supported in Version 6.00 or higher of the Logic and Protocol Analyzer software.

Main System Software
(Required for all applications)
Free Add-ins Licensed Add-in Software
(Orderable Products)
Licensed Add-in Software
(Discontinued Products)
Logic and Protocol Analyzer Software

Analysis AddIn Wizard

DDR Setup Assistant and Eyefinder

Enhanced Turbo Trigger Tool

B4621A Bus Decoder for DDR2 and DDR3 Validation

B4621B Bus Decoder for DDR2, DDR3 and DDR4 Validation

B4622A DDR2/3 Protocol Compliance and Analysis Tool

B4622B DDR2/3/4 Protocol Compliance and Analysis Tool

B4623A Bus Decoder for LPDDR and LPDDR2 Validation

B4623B Bus Decoder for LPDDR, LPDDR2 and LPDDR3 Validation

B4655A FPGA Dynamic Probe / E9524A MicroBlaze Trace Toolset for Xilinx FPGAs

B4656A FPGA Dynamic Probe for Altera FPGAs

E9595A Analysis Probe for ARM7/9 Processors

E9521A Logic Analysis Decoder Software for ARM 7/9 and ARM 11 ETM

E9520A Motorola MPC8540/MPC8560 Inverse Assembler

E9523A Freescale MXC Memory Bus Decoder

E9522A Freescale StarCore140 Nexus Decoder

E9587A Analysis Probe for Motorola/IBM PowerPC 603 Processors

E9614A MPC 7410/50 Analysis Probe

E9603A Motorola MPC8260 PowerQUICCII Analysis Probe

B4641A Protocol Development Kit

B4608A Remote Programming Interface

N4850A/N4860A DigRF v3 Digital Acquisition/Stimulus Probe

N4851A/B & N4861A/B MIPI D-PHY Digital Acquisition/Stimulus Probes