Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Boost your RF Performance for Less: 50% off Signal Analyzer and Signal Generator Options

Start date: June 1, 2019     End date: December 31, 2019
Promotion code: 6.038
Availability: Worldwide

Purchase any new, eligible Signal Analyzer or Signal Generator and get 50% off the price of ONE of our most popular options.

Keysight’s broad portfolio of Signal Analyzers and Signal Generators offer exceptional performance that will help you address the toughest RF application challenges.

With this promotional offer, you can add an RF performance boost to your Signal Analyzer and/or Signal Generator at a very low price. You may choose to:

  • Add the preamplifier or phase noise option to improve the instrument’s overall sensitivity for low level signals detection
  • Add more bandwidth for your current or future project
  • Add output power to improve your test system accuracy
Eligible Signal Analyzers Offer #1 Offer #2
EXA (N9010B)
MXA (N9020B)
PXA (N9030B)
Add Preamplifier
for enhanced ability to detect low-level signals
Add Analysis Bandwidth
for your current or future application
Eligible Signal Generators Offer #1 Offer #2
EXG (N5172B) Upgrade RF Bandwidth
to 160 MHz
Upgrade Baseband Generator Memory
from 32 to 256 or 512 Msa
MXG (N5182B) Upgrade RF Bandwidth
to 160 MHz
Improve Phase Noise
performance by 10 to 12 dB
PSG Analog/RF (E8257D/E8663D) Increase Output Power
to +26 dBm
Improve Phase Noise
performance by 10 to 12 dB
PSG Vector (E8267D) Wideband Differential External I/Q Input
provides more bandwidth
Improve Phase Noise
performance by 10 to 12 dB

Take advantage of this offer:

Documents & Downloads

Boost your RF Performance for Less - Promotional Flyer 
From June 1 to December 31, 2019, get 50% off Keysight's most popular signal analyzer or signal generator options, when you purchase an eligible instrument.

Promotional Materials 2019-12-31

null PDF 1.42 MB