Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Where do I download the mechanical drawings for E5080B Network Analyzer?

The E5080B comes with .step files that can be imported into your modelling application under “Documents & Downloads” below.

 

Given the multiple variants in hardware options – 1. No. of ports, 2. Receiver Connector type & 3. Interface options, only four super-set of 3D mechanical drawings are offered (2/4-port, Type N/ 3.5mm connector, Full interface option with GPIB, AUX, Bias-T).

Refer to the E5080B data sheet in identifying the location of interface ports.

To download, right-click on the file and select “Save Target As…”.
Unzip/ extract the zip file.

To view the *.step file, you have to use your own licensed CAD tool.

The *.step files are provided “As Is” without warranty.

No support is available for using the CAD software tools for these files.
 

Documents & Downloads

Mechanical Drawing of E5080B 
Downloadable STEP of the E5080B mechanical drawing (2-port, 9GHz, Full interface option).

Downloadable File 2019-08-21

null FILE 8.02 MB
Mechanical Drawing of E5080B 
Downloadable STEP of the E5080B mechanical drawing (2-port, 20GHz, Full interface option).

Downloadable File 2019-08-20

null FILE 7.68 MB
Mechanical Drawing of E5080B 
Downloadable STEP of the E5080B mechanical drawing. (4-port, 9GHz, Full interface option).

Downloadable File 2019-08-20

null FILE 8.61 MB
Mechanical Drawing of E5080B 
Downloadable STEP of the E5080B mechanical drawing (4-port, 20GHz, Full interface option).

Downloadable File 2019-08-20

null FILE 8.90 MB