Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

How can I determine what CPU shipped with my X-Series Signal Analyzer?

Over the years, there have been (to date) seven different CPU's available for the X-Series Signal Analyzers.  Only the EXA, however, has used all seven; the MXA has used only four, the PXA only three, and NFA one.

CPU Designations
X-Series Designation Processor Bits Supported Operating System CXA EXA MXA PXA UXA NFA MXE
N90x0A-PC1 Intel® Pentium® M Processor 1600 MHz 32 WindowsXP Professional Std. Std. Std. n/a n/a n/a n/a
N90x0A-PC2 Intel® Core™ Duo CPU T2500 @ 2.00 GHz 32 WindowsXP Professional, WindowsXP For Embedded Systems n/a Opt. Std. Std. n/a n/a n/a
N90x0A-PC3 Intel® Celeron® M CPU 440 @ 1.86 GHz 32 WindowsXP Professional, WindowsXP For Embedded Systems Std. Std. n/a n/a n/a n/a n/a
N90x0A-PC4 Intel® Core™ i7 CPU L 620 @ 2.00 GHz 64 WindowsXP For Embedded Systems, Windows Embedded Standard 7 n/a Opt. Std. Std. n/a n/a n/a
N90x0A-PC5 Intel® Celeron® CPU P4505 @ 1.87 GHz 64 WindowsXP For Embedded Systems, Windows Embedded Standard 7 Std. Std. n/a n/a n/a n/a n/a
N90x0A/B-PC6 Intel®Core™ i7 CPU 3615QE @2.3 GHz 64 Windows Embedded Standard 7, Windows 10 n/a Opt. Std. Std. Std. n/a n/a
N90x0A/B-PC7 Intel® Celeron® CPU 1020E @ 2.2 GHz 64 Windows Embedded Standard 7, Windows 10 Std. Std. n/a n/a n/a n/a n/a
N897XB-PC7 Intel® Celeron® CPU 1020E @ 2.2 GHz 64 Windows Embedded Standard 7, Windows 10 n/a n/a n/a n/a n/a Std. n/a
N9038A-PC4 Intel® Core™ i7 CPU L 620 @ 2.00 GHz 64 WindowsXP For Embedded Systems, Windows Embedded Standard 7 n/a n/a n/a n/a n/a n/a Std.
N9038A-PC6 Intel®Core™ i7 CPU 3615QE @2.3 GHz 64 Windows Embedded Standard 7, Windows 10 n/a n/a n/a n/a n/a n/a Std.

If you kow the serial number of the analyzer, you can determine what CPU would have shipped as standard with the anlayzer.  We emphasize "standard" because the EXA has had options to substitue the low cost standard CPU with a higher performance CPU.

For the EXA, if the standard CPU was either PC1 or PC3, the optional CPU would have been PC2.  If the standard CPU was PC5, the optional CPU would be PC4.  If the standard CPU was PC7, the optional CPU would be PC6.

Serial Number Details
Model Frequency Range Option Serial Number Range CPU (Standard)
N9000A, CXA              Any < MY/SG/US49370546 N9000A-PC1
             Any ≥ MY/SG/US49370546 to < MY/SG/US51080000 N9000A-PC3
            Any ≥ MY/SG/US51080000 N9000A-PC5
N9000B, CXA              Any              Any N9000B-PC7
N9010A, EXA

     Any

< MY/SG/US50060000 N9010A-PC1

    503, 507, 513, 526

≥ MY/SG/US50060000 to < MY/SG/US52220000 N9010A-PC3

   532, 544

≥ MY/SG/US51440000 to < MY/SG/US55230000 N9010A-PC5
    503, 507, 513, 526 ≥ MY/SG/US52220000 to < MY/SG/US55230000 N9010A-PC5
             Any ≥ MY/SG/US55230000 N9010A-PC7
N9010B, EXA              Any                            Any N9010B-PC7
N9020A, MXA

   Any

< MY/SG/US49100000 N9020A-PC1 
≥ MY/SG/US49100000 to < MY/SG/US52090000 N9020A-PC2
≥ MY/SG/US52090000 to < MY/SG/US55320100 N9020A-PC4
≥ MY/SG/US55320100 N9020A-PC6
N9020B, MXA              Any                            Any N9020B-PC6
N9030A, PXA

   Any

< MY/SG51360000 and < US51350000 N9030A-PC2
≥ MY/SG51360000 and ≥ US51350000 to < MY/SG/US55330100 N9030A-PC4
≥ MY/SG/US55330100 N9030A-PC6
N9030B, PXA              Any                            Any N9030B-PC6
N9040B, UXA              Any                            Any N9040B-PC6
N9041B, UXA              Any                            Any N9041B-PC6
N897XB, NFA             Any                            Any N897XB-PC7
N9038A, MXE            Any ≥ MY52260000 to < MY55330000 N9038A-PC4
N9038A, MXE            Any ≥ MY55330000 N9038A-PC6