Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

The M8190A AWG works with all leading software platforms

N7620B Signal Studio for pulse building software enables flexible generation of complex, wideband pulse patterns using Keysight’s vector signal generator. For radar receiver test it provides a simple interface to construct and import custom pulse envelopes, apply intra-pulse modulation, and create sophisticated single emitter test patterns.

Single Tone 86.3 dB Radar LFM chirp 100 Tones 59 dB
Fs = 7.2 GHz Spurs: < -86 dBc Span 2 GHz Fs = 7.2 GHz, sin(x)/x compensated
<50ns switching time 100 Tones 59 dB <1% EVM
Fs = 7.2 GHz, sin(x)/x compensated 1 Gbit/s data rate with jitter and ISI QAM16, 1G Sym/s, (~ 4 Gb/s)

Operation with all leading software platforms