Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

[Method of Implementation] Ethernet Cable Test

Overview

Method of implementation (MOI) documents, and state files for the Ethernet cable test using the ENA Option TDR are available. State files contain pre-configured setups in accordance with the standard requirements and allows for quick and easy measurements of your Ethernet cables. By recalling the state file, you can easily setup, measure and perform limit testing for pass/fail judgment.

  MOI Revision Number Measurement Parameters Measurement Image
Time Domain Measurements Frequency Domain Measurements

100BASE-TX Ethernet Cable Test

 

 

 

Rev.01.10 Differential Characteristic Impedance • Insertion Loss
• Return Loss
• Near-end Crosstalk (NEXT)
Measurement Image (100BASE-TX Ethernet Cable)

10GBASE-T Ethernet Cable Test

 

 

 

 

 

 

Rev.01.00 Differential Characteristic Impedance • Insertion Loss
• Return Loss
• Near-end Crosstalk (NEXT)
• Multiple Disturber Near-end Crosstalk (MDNEXT)
• Equal Level Far-end Crosstalk (ELFEXT)
• Multiple Disturber Equal Level Far-end Crosstalk (MDELFEXT)
• Maximum Link Delay
• Link Delay Skew

10GBASE-KR/40GBASE-KR4 Backplane Ethernet Interconnect Test

 

 

 

 

 

 

Rev.01.00 • Characteristic Impedance
• Differential Skew
• Fitted Attenuation
• Insertion Loss
• Insertion Loss Deviation
• Return Loss
• Power Sum Differential Near-end Crosstalk (PSNEXT)
• Power Sum Differential Far-end Crosstalk (PSFEXT)
• Power Sum Differential Crosstalk (PSXT)
• Insertion Loss to Crosstalk Ratio (ICR)
 Measurement Image (100BASE-KR Ethernet Cable)

Documents & Downloads

Keysight Method of Implementation (MOI) for 100BASE-TX Ethernet Cable Tests 
Keysight Method of Implementation (MOI) for 100BASE-TX Cable Tests Using Keysight E5071C ENA Option TDR

Application Note 2015-04-07

null PDF 2.12 MB
E5071C-TDR State file for 100BASE-TX Ethernet Cable Tests (Option 4D5, 4K5) 
 

Programming Example 2013-09-24

null ZIP 46 KB
E5071C-TDR State file for 100BASE-TX Ethernet Cable Tests (Option 440, 445, 460, 465, 480, 485) 
 

Programming Example 2013-09-24

null ZIP 36 KB
E5071C-TDR State file for 10GBASE-T Ethernet Cable Tests (Option 4D5, 4K5) 
 

Programming Example 2013-05-21

null ZIP 52 KB
E5071C-TDR State file for 10GBASE-T Ethernet Cable Tests (Option 440, 445, 460, 465, 480, 485) 
 

Programming Example 2013-05-21

null ZIP 51 KB
Keysight Method of Implementation (MOI) for 10GBASE-KR/40GBASE-KR4 Ethernet Interconnect Tests 
Keysight Method of Implementation (MOI) for 10GBASE-KR/40GBASE-KR4 Ethernet Interconnect Tests Using Keysight E5071C ENA Option TDR

Application Note 2014-04-21

null PDF 1.71 MB
E5071C-TDR State file for 10GBASE-KR/40GBASE-KR4 Ethernet Interconnect Tests (Option 4K5) 
 

Programming Example 2014-04-21

null ZIP 5.42 MB
VBA project file for 10GBASE-KR/40GBASE-KR4 Ethernet Interconnect Tests 
 

Programming Example 2019-10-02

null ZIP 22 KB