이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Component characterization in Microsoft Excel using Keysight programmable power supplies

FET curves in Excel

These Microsoft ® Excel programming examples create a family of FET curves using Keysight programmable power supplies or two single output programmable power supplies.

The example code has been tested with the N6700 MPS, E3631A triple output power supply and the E3632A, E3633A, and E3634A single output power supplies. It uses Visual Basic for Applications in Excel to step the power supply through a set of voltages and then inserts and plots the data on a worksheet. The code may be adapted to other power supplies and devices.

The example code uses VISA COM available with the Keysight IO libraries E2094M or later. You must have version M or later to use VISA-COM with GPIB, USB, or RS232 in Excel.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

KEYSIGHT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED.

문서자료 및 다운로드

N6700 Application for Characterizing Components 
Microsoft (R) Excel code example application for use with the Keysight N6700 Low Profile Modular Power System. This program is the most complex of these programs and provides for user selections of most parameters, and for thermal characterization. This can be used with any of the N6700 mainframes and the N675xA with Option 054 and N676xA modules.

프로그램 예제 2004-08-10

Example for use with Keysight N6700 
Microsoft (R) Excel code example for use with the Keysight N6700A Low Profile Modular Power System. This can be used with any of the N6700 mainframes and the N675xA with Option 054 and N676xA modules.

프로그램 예제 2004-08-10

Example for use with Keysight E3631A 
Microsoft (R) Excel code example for use with the Keysight E3631A triple output programmable power supply.

프로그램 예제 2003-11-19

Example for use with the two single output programmable power supplies 
Microsoft (R) Excel code example for use with the two single output programmable power supplies.

프로그램 예제 2003-11-19