이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Plug-in module product comparison

 

Model number Description Speed
(Ch/sec)
Max
(Volts)
Max
(Amps)
Comments
DAQM900A 20 Channel Solid-state Multiplexer  450  120 V  0.02 A  
DAQM901A 20 Channel Multiplexer (2/4-wire) Module  80  300 V  1 A Built-in cold junction reference. Two additional current channels (22 total)
DAQM902A 16 Channel Multiplexer (2/4-wire) Module  250  300 V  50 mA Built-in cold junction reference
DAQM903A 20 Channel Actuator/GP Switch Module  120  300 V  1 A  
DAQM904A 4 x 8 Two-Wire Matrix Module  120  300 V  1 A  
DAQM905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module  60  42 V  0.7 A 1 GHz bandwidth through BNC-to-SMB adapter cable
DAQM907A Multifunction Module Two 8-bit digital I/O ports    42 V  400 mA Open drain
26-bit event counter    42 V   Selectable input threshold
Two 16-bit analog outputs    ±12 V  10 mA Max 40 mA total output per frame
DAQM908A 40 Channel Single-Ended Multiplexer Module  80  300 V  1 A Built-in cold junction reference. No four-wire measurements