이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

N5166B CXG Vector Signal Generator Upgrades

Upgrade Logo

Most of the N5166B CXG X-Series RF vector signal generator options are available for post-sale retrofit.

Hardware upgrade kits contain installation instructions and the desired assembly. Adjustments or performance verifications may be required to ensure the instrument meets the published specifications.

  • Most performance verification tests can be performed using the N7800A Calibration & Adjustment Software. All adjustments must be performed using the N7800A Calibration & Adjustment Software.
  • More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. A full calibration is the only way to guarantee specifications are being met.

The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade.

Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded at no charge from the Firmware Upgrade Center.

Some hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.

Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional
Requirements
Incompatible With Installed By Installation Time
009 Internal solid state memory N5166BU-009 Yes License key installation License key B.01.80 None None None User 0.5 Hrs
022 Upgrade baseband generator memory from 32 MSa to 512 MSa N5166BU-022 Yes License key installation License key B.01.80 None Option 653 None User 0.5 Hrs
1ER Flexible reference input (1-50 MHz) N5166BU-1ER Yes License key installation License key B.01.80 None None  None User 0.5 Hrs
221-229 Waveform license 5-pack N5166BU-22x Yes License key installation Software,
License key 
B.01.80 None Option 653 None User 0.5 Hrs
250-259 Waveform license 50-pack N5166BU-25x  Yes License key installation Software,
License key 
B.01.80 None Option 653 None User 0.5 Hrs
303 Multifunction generator N5166BU-303 Yes License key installation License key B.01.80 None None None User 0.5 Hrs
320 Pulse train generator N5180320B Yes License key installation License key B.01.80 None Option UNW None User 0.5 Hrs 
403 Calibrated AWGN N5180403B Yes License key installation License key  B.01.80 None Option 653 None User 0.5 Hrs
430 Multitone and two-tone N5180430B Yes License key installation License key  B.01.80 None Option 653 None User 0.5 Hrs
431 Custom digital modulation N5180431B Yes License key installation License key  B.01.80 None Option 653 None User 0.5 Hrs
503
506
Frequency range options Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
653 BBG 60 MHz Bandwidth - 32 MSa N5182BU-656 Yes License key installation License key  B.01.80 None None None User 0.5 Hrs
655 BBG Upgrade from 60 MHz to 120 MHz RF Bandwidth N5166BU-657 Yes License key installation License key B.01.80 None Option 653 None User 0.5 Hrs
UNT AM, FM, phase modulation N5166BU-UNT Yes License key installation License key B.01.80 None None None User 0.5 Hrs
UNW Narrow pulse modulation N5166BU-UNW Yes License key installation License key B.01.80 None None None User 0.5 Hrs
Option Description Order As eDelivery Installation Note Upgrade
Contents
Minimum
Firmware
Adjustment
Required
Additional
Requirements
Incompatible
With
Installed By Installation Time

 

N5166B Accessories
Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By Installation Time
1CM Rack mount flange kit 1CM110A No Available Hardware None None None 1CN106A, 1CP104A User 0.5 Hrs
1CN Front handle kit 1CN106A No Available Hardware None None None 1CM110A, 1CP104A User 0.5 Hrs
1CP Rack mount flange kit with front handles 1CP104A No Available Hardware None None None 1CM110A, 1CN106A User 0.5 Hrs
1CR Rack slide kit 1CR112A No Available Hardware None None None 1CM110A, 1CP104A User 0.5 Hrs

 

 

 

 

문서자료 및 다운로드

Signal Generator (Signal Source) Upgrade Center 
Information to perform a signal generator upgrade or signal source upgrade.

고객문의 2018-06-19

Signal Generator Firmware Update Center 
Download signal generator firmware, release notes, upgrade guide and FAQs.

고객문의 2019-07-19