이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

What comes standard or pre-configured in my NFA X-Series analyzer and what options are available at the time of initial purchase?

 Standard or Pre-Configured Options

 

Option Description N8973B N8974B N8975B N8976B
PFR Precision Frequency Reference x x x
3 GHz Internal Preamplifier
P03 x      
P07 7 GHz Internal Preamplifier      
P26 26.5 GHz Internal Preamplifier     x  
P44 44 GHz Internal Preamplifier       x
FSA Fine Step Attenuator x x x x
NF2 Noise Floor Extension x x x x
B25 25 MHz Analysis Bandwidth x x x x
U7227A 10 MHz to 4 GHz USB External Preamplifier x      
U7227C 100 MHz to 26.5 GHz USB External Preamplifier   x x  
U7227F 2 GHz to 50 GHz USB External Preamplifier       x
346CK40 1 GHz to 40 GHz Noise Source       x
n/a Snap on accessory pouch (holds USB External Preamplifier, noise source, adapters, etc..) x x x x


 Available Options at the Time of Initial Purchase

 

Option Description
A6J ANSI Z540-1-1994 Calibration
AMG Keysight Calibration + Uncertainties + Guardbanding (Accredited)
PRC Portable configuration
SF1 Security Features, Exclude Launching Programs
SF2 Security features, prohibit saving results
UK6 Commercial calibration certificate with test data
1CM113A Rack mount flange kit 177.0mm H (4U) - two flange brackets, 2015 color
1CN103A Handle kit 177.0mm H (4U) - two front handles, 2015 color
1CP105A Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles
1CR013A Rack Slide Kit for 11in, 14in, and 16in Mounting Holes
1KBD001A USB keyboard-smaller keyboard
1MSE001A Mouse
N9020B-CVR Front panel protection cover